Product details

Frequency range 57 - 64 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (max) (Msps) 12.5 Arm CPU Arm Cortex-R5F at 200MHz Interface type 2 CAN-FD, GPIO, I2C, LIN, PWM, QSPI, SPI, UART DSP type C66x DSP 450MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 2500 Rating Automotive Operating temperature range (°C) to TI functional safety category Functional Safety-Compliant Power supply solution TPS650365-Q1
Frequency range 57 - 64 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (max) (Msps) 12.5 Arm CPU Arm Cortex-R5F at 200MHz Interface type 2 CAN-FD, GPIO, I2C, LIN, PWM, QSPI, SPI, UART DSP type C66x DSP 450MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes RAM (kByte) 2500 Rating Automotive Operating temperature range (°C) to TI functional safety category Functional Safety-Compliant Power supply solution TPS650365-Q1
FCCSP (ANC) 207 82.81 mm² (9.1 mm × 9.1 mm)
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57 - 64GHz coverage with 7GHz continuous bandwidth
    • 4 receive channels and 3 to 4 transmit channels (AWRL6843 with 3 channels and AWRL6844 with 4 channels)
    • 12.5dBm typical output power per TX
    • 12.5dB typical noise figure
    • -90.5dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 10MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • Per transmitter binary phase shifter
  • Processing elements
    • Arm R5F core with double precision FPU (200MHz)
    • Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200MHz)
    • C66x DSP (450MHz) for processing Radar data
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • Two power rails for 1.8V IO mode, Three power rails for 3.3V IO mode
  • FCCSP package having 17 x 17 BGA grid, 207 BGA balls; Package size: 9.1mm x 9.1mm
  • Built-in calibration and self-test
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interfaces
    • 3 x UART
    • 2 x CAN-FD
    • 2 x SPI
    • LIN
  • LVDS for data transfer of raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • 8 x GPIOs
    • PWM Interface
    • 4 x GPADCs
  • Device security (on Secure device variants)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2, SM3, SM4(Chinese Crypto Algorithms)
    • Product Cybersecurity Compliance
      • ISO21434 compliant up to CAL2 targeted
      • Developed for cybersecurity-relevant applications
      • Documentation will be available to aid cybersecurity system design
  • Internal memory
    • On-Chip RAM - 2.5MBytes (2MBytes for AWRL6843) including
      • R5F TCMA RAM - 512KB
      • R5F TCMB RAM - 256KB
      • DSS L2 RAM - 384KB
      • DSS L3 RAM - 512KB (available only in AWRL6844)
      • DSS L3 Shared RAM - 896KB (can be shared with TCMs)
  • Functional Safety-Compliant Targeted
    • Developed for Functional Safety Applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to ASIL B targeted as per ISO26262 standard
  • AEC Q-100 qualified
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Operating temperature range
    • Junction Temperature Range: –40°C to 140°C
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57 - 64GHz coverage with 7GHz continuous bandwidth
    • 4 receive channels and 3 to 4 transmit channels (AWRL6843 with 3 channels and AWRL6844 with 4 channels)
    • 12.5dBm typical output power per TX
    • 12.5dB typical noise figure
    • -90.5dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 10MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • Per transmitter binary phase shifter
  • Processing elements
    • Arm R5F core with double precision FPU (200MHz)
    • Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200MHz)
    • C66x DSP (450MHz) for processing Radar data
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • Two power rails for 1.8V IO mode, Three power rails for 3.3V IO mode
  • FCCSP package having 17 x 17 BGA grid, 207 BGA balls; Package size: 9.1mm x 9.1mm
  • Built-in calibration and self-test
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interfaces
    • 3 x UART
    • 2 x CAN-FD
    • 2 x SPI
    • LIN
  • LVDS for data transfer of raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • 8 x GPIOs
    • PWM Interface
    • 4 x GPADCs
  • Device security (on Secure device variants)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2, SM3, SM4(Chinese Crypto Algorithms)
    • Product Cybersecurity Compliance
      • ISO21434 compliant up to CAL2 targeted
      • Developed for cybersecurity-relevant applications
      • Documentation will be available to aid cybersecurity system design
  • Internal memory
    • On-Chip RAM - 2.5MBytes (2MBytes for AWRL6843) including
      • R5F TCMA RAM - 512KB
      • R5F TCMB RAM - 256KB
      • DSS L2 RAM - 384KB
      • DSS L3 RAM - 512KB (available only in AWRL6844)
      • DSS L3 Shared RAM - 896KB (can be shared with TCMs)
  • Functional Safety-Compliant Targeted
    • Developed for Functional Safety Applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to ASIL B targeted as per ISO26262 standard
  • AEC Q-100 qualified
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Operating temperature range
    • Junction Temperature Range: –40°C to 140°C

The AWRL684x mmWave Sensor device is TI’s low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various automotive in-cabin use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:

The AWRL684x is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. AWRL684x device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.

A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. AWRL684x is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space for applications like child presence detection, occupancy localization & classification and low power intrusion monitoring.

The AWRL684x mmWave Sensor device is TI’s low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various automotive in-cabin use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:

The AWRL684x is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. AWRL684x device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.

A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. AWRL684x is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space for applications like child presence detection, occupancy localization & classification and low power intrusion monitoring.

Download View video with transcript Video

More information

Visit the TI developer zone to get started with evaluation and development.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet AWRL6843/AWRL6844 Single-Chip 57 to 64GHz Automotive Radar Sensor datasheet (Rev. A) PDF | HTML Dec 16, 2025
* User guide xWRL68xx Technical Reference Manual (Rev. A) Jan 7, 2026
* Errata AWRL6843/AWRL6844 Device Errata (Rev. A) PDF | HTML Dec 15, 2025
Application note Calibrations in TI Low-Power mmWave Radar Sensors (Rev. B) PDF | HTML Feb 3, 2025
Technical article Reducing in-cabin sensing complexity and cost with a single-chip 60GHz mmWave radar sensor PDF | HTML Dec 19, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWRL6844EVM — AWRL6844 evaluation module

The xWRL6844EVM from Texas Instruments is an easy-to-use evaluation module for the xWRL6844 mmWave radar sensor. The xWRL6844EVM supports both standalone operation as well as direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Software development kit (SDK)

MMWAVE-L-SDK-6 — SDK for xWRL6844 Devices

The mmWave low-power software development kit (SDK) is a collection of software packages that enable application evaluation and development on our low-power mmWave sensors. This tool includes MMWAVE-L-SDK and MMWAVE-L-SDK-6 companion packages to support customer design needs.

MMWAVE-L-SDK and (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO — Edge AI Studio

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

MMWAVE-STUDIO-XWRL68XX — mmWaveStudio for 3rd generation xWRL68xx devices.

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Application software & framework

MMWAVE-SECURITY-RESTRICTED-XWRL68XX — Security collaterals for xWRL684x device family

Security collaterals for xWRL684x device family
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Simulation model

BSDL model for AWRL6844

SWRM071.ZIP (1 KB) - BSDL model
Supported products & hardware
Simulation model

IBIS model for AWRL6844

SWRM073.ZIP (1877 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ANC) 207 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos