20-pin (RGP) package image

CC2500RGP ACTIVE

Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2500RGPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

Packaging information

Package | Pins VQFN (RGP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 92 | TUBE

Features for the CC2500

  • RF Performance
    • High sensitivity (-104 dBm at 2.4 kBaud, 1% packet error rate)
    • Low current consumption (13.3 mA in RX, 250 kBaud, input well above sensitivity limit)
    • Programmable output power up to +1 dBm
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency synthesizer to the received centre frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word detection, address check, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and dewhitening of data
  • Low-Power Features
    • 400 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to RX or TX mode (measured on EM design)
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 20 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards compatibility with existing radio communication protocols
  • Applications
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer Electronics
    • Wireless game controllers
    • Wireless audio
    • Wireless keyboard and mouse
    • RF enabled remote controls

Description for the CC2500

The CC2500 is a low-cost 2.4 GHz transceiver designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 500 kBaud.

CC2500 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication and wake-on-radio.

The main operating parameters and the 64-byte transmit/receive FIFOs of CC2500 can be controlled via an SPI interface. In a typical system, the CC2500 will be used together with a microcontroller and a few additional passive components.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2500RGPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more