CC2500RGPR

ACTIVE

Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | RGP | 20 | -40 to 85

ACTIVE Custom reel may be available
Same as: CC2500RGPR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2500RGP ACTIVE
Package qty | Carrier 92 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

Packaging information

Package | Pins VQFN (RGP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the CC2500

  • RF Performance
    • High sensitivity (-104 dBm at 2.4 kBaud, 1% packet error rate)
    • Low current consumption (13.3 mA in RX, 250 kBaud, input well above sensitivity limit)
    • Programmable output power up to +1 dBm
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency synthesizer to the received centre frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word detection, address check, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and dewhitening of data
  • Low-Power Features
    • 400 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to RX or TX mode (measured on EM design)
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 20 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards compatibility with existing radio communication protocols
  • Applications
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer Electronics
    • Wireless game controllers
    • Wireless audio
    • Wireless keyboard and mouse
    • RF enabled remote controls

Description for the CC2500

The CC2500 is a low-cost 2.4 GHz transceiver designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 500 kBaud.

CC2500 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication and wake-on-radio.

The main operating parameters and the 64-byte transmit/receive FIFOs of CC2500 can be controlled via an SPI interface. In a typical system, the CC2500 will be used together with a microcontroller and a few additional passive components.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2500RGP ACTIVE
Package qty | Carrier 92 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more