CC3200MODR1M2AMOBT

ACTIVE

SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module | MOB | 63 | -20 to 70

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC3200MODR1M2AMOBR ACTIVE
Package qty | Carrier 750 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins QFM (MOB) | 63
Operating temperature range (°C) -20 to 70
Package qty | Carrier 250 | SMALL T&R

Features for the CC3200MOD

  • CC3200MOD is a Wi-Fi module consisting of CC3200R1M2RGC single-chip wireless microcontroller (MCU)
  • Fully integrated module includes all required clocks, SPI Flash, and passives
  • Modular FCC, IC, TELEC, and CE certifications save customer effort, time, and money
  • Wi-Fi Alliance members can request certificate transfer of Wi-Fi CERTIFIED™ modules
  • 1.27-mm pitch QFM package for easy assembly and low-cost PCB design
  • Applications MCU subsystem:
    • Arm® Cortex®-M4 core at 80 MHz
    • Embedded memory:
      • Integrated serial Flash
      • RAM (up to 256KB)
      • Peripheral drivers in ROM
    • Hardware crypto engine for advanced hardware security including:
      • AES, DES, and 3DES
      • SHA and MD5
      • CRC and Checksum
    • 8-Bit parallel camera
    • One Multichannel Audio Serial Port (McASP) interface with support for I2S format
    • One SD (MMC) interface
    • 32-channel Micro Direct Memory Access (µDMA)
    • Two Universal Asynchronous Receivers and Transmitters (UARTs)
    • Two Serial Peripheral Interfaces (SPIs)
    • One Inter-integrated Circuit (I2C)
    • Four General-Purpose Timers (GPTs)
    • 16-Bit Pulse-Width Modulation (PWM) mode
    • One Watchdog Timer Module
    • 4-channel, 12-bit Analog-to-Digital Converters (ADCs)
    • Up to 25 individually programmable GPIO pins
  • Wi-Fi network processor subsystem:
    • 802.11 b/g/n radio, baseband, and medium access control
    • TCP/IP Stack
      • Eight simultaneous TCP, UDP, or RAW sockets
      • Two simultaneous TLS v1.2 or SSL 3.0 sockets
    • ARP, ICMP, DHCP, DNS, and mDNS support
    • HTTP server with built-in programmable HTML page for over-the-network device configuration
    • Powerful crypto engine for fast, secured WLAN connections with 256-bit encryption
    • Station, Access Point, and Wi-Fi Direct Modes
    • WPA2 personal and enterprise security
    • SimpleLink™ connection manager for managing Wi-Fi security states
    • TX power:
      • 17.0 dBm at 1 DSSS
      • 17.25 dBm at 11 CCK
      • 13.5 dBm at 54 OFDM
    • RX sensitivity:
      • –94.7 dBm at 1 DSSS
      • –87.0 dBm at 11 CCK
      • –73.0 dBm at 54 OFDM
    • Application Throughput:
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-management subsystem:
    • Integrated DC/DC converter with a wide-supply voltage:
      • VBAT: 2.3 to 3.6 V
    • Low-power consumption At 3.6 V:
      • Hibernate with Real-Time Clock (RTC): 7 µA
      • Low-Power Deep Sleep: <275 µA
      • RX Traffic: 59 mA at 54 OFDM
      • TX Traffic: 229 mA at 54 OFDM
    • Package and operating conditions:
      • 1.27-mm pitch, 63-Pin, 20.5-mm × 17.5-mm QFM package for easy assembly and low-cost PCB design
      • Operating temperature range: –20°C to +70°C
  • Additional integrated components:
    • 40.0-MHz crystal
    • 32.768-kHz crystal (RTC)
    • 8-Mbit SPI Serial Flash
    • RF filter and passive components
  • QFM package:
    • 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm QFM package for easy assembly and low-cost PCB design
  • Operating temperature:
    • Ambient temperature range: –40°C to +85°C
  • Module supports SimpleLink Developer’s Ecosystem

Description for the CC3200MOD

Start your design with the industry’s first programmable FCC, IC, CE, and Wi-Fi CERTIFIED™ wireless MCU module with built-in Wi-Fi® connectivity. Created for the IoT, the SimpleLink™ CC3200MOD is a wireless MCU module that integrates an Arm® Cortex®-M4 MCU, allowing customers to develop an entire application with one device. With on-chip Wi-Fi, Internet, and robust security protocols, no prior Wi-Fi experience is required for faster development. The CC3200MOD integrates all required system-level hardware components including clocks, SPI Flash, RF switch, and passives into an QFM package for easy assembly and low-cost PCB design. The CC3200MOD is provided as a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the TI E2E™ support community.

The applications MCU subsystem contains an industry-standard Arm® Cortex®-M4 core running at 80 MHz.

The device includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD/MMC, UART, SPI, I2C, and four-channel ADC. The CC3200 family includes flexible embedded RAM for code and data; ROM with external serial Flash bootloader and peripheral drivers; and SPI Flash for Wi-Fi network processor service packs, Wi-Fi certificates, and credentials.

The Wi-Fi network processor subsystem features a Wi-Fi Internet-on-a chip™ and contains an additional dedicated Arm® MCU that completely off-loads the applications MCU. This subsystem includes an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3200MOD supports station, access point, and Wi-Fi Direct modes. The device also supports WPA2 personal and enterprise security and WPS 2.0. The Wi-Fi Internet-on-a-chip includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols. The power-management subsystem includes integrated DC/DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiring less than 7 µA of current.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC3200MODR1M2AMOBR ACTIVE
Package qty | Carrier 750 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more