CC3235MODASM2MONR

ACTIVE

SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution | MON | 63 | -40 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins QFM (MON) | 63
Operating temperature range (°C) -40 to 85
Package qty | Carrier 700 | LARGE T&R

Features for the CC3235MODAS

  • Fully integrated and green and RoHS modules include all required clocks, SPI flash, and passives
  • 802.11a/b/g/n: 2.4GHz and 5GHz
  • FCC, IC/ISED, ETSI/CE, MIC, and SRRC (1)certified
  • FIPS 140-2 Level 1 validated IC inside
  • Multilayered security features help developers protect identities, data, and software IP
  • Low-power modes for battery-powered applications
  • Coexistence with 2.4GHz radios
  • Industrial temperature: –40°C to +85°C
  • CC3235MODx multiple-core architecture, system-on-chip (SoC)
  • CC3235MODAx modules include an integrated PCB antenna for easy integration into the host system
  • 1.27mm pitch QFM package for easy assembly and low-cost PCB design
  • Transferable Wi-Fi Alliance certification
  • Application microcontroller subsystem:
    • Arm Cortex-M4 core at 80MHz
    • User-dedicated memory
      • 256KB of RAM
      • Optional 1MB of executable flash
    • Rich set of peripherals and timers
      • McASP supports two I2S channels
      • SD, SPI, I2C, UART
      • 8-bit synchronous imager interface
      • 4-channel 12-bit ADCs
      • 4 general-purpose timers (GPT) with 16-bit PWM mode
      • Watchdog timer
      • Up to 27 GPIO pins
      • Debug interfaces: JTAG, cJTAG, SWD
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11 a/b/g/n 2.4GHz and 5GHz
      • Modes:
        • Access point (AP)
        • Station (STA)
        • Wi-Fi Direct (only supported on 2.4GHz)
      • Security:
        • WEP
        • WPA™/ WPA2™ PSK
        • WPA2 Enterprise
        • WPA3™ Personal
        • WPA3™ Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16 BSD sockets (fully secured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always on, intermittently connected, tag)
      • Advanced low-power modes
      • Integrated DC/DC regulators
  • Multilayered security features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • File system security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Application throughput
    • UDP: 16Mbps
    • TCP: 13Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • Single wide-voltage supply, VBAT: 2.3V to 3.6V
    • Advanced low-power modes:
      • Shutdown: 1µA, Hibernate: 5.5µA
      • Low-power deep sleep (LPDS): 120µA
      • Idle connected (MCU in LPDS): 710µA
      • RX traffic (MCU active): 59mA
      • TX traffic (MCU active): 223mA
    • Wi-Fi TX power
      • 2.4GHz: 16dBm at 1 DSSS
      • 5GHz: 15.1dBm at 6 OFDM
    • Wi-Fi RX sensitivity
      • 2.4GHz: –94.5dBm at 1 DSSS
      • 5GHz: –89dBm at 6 OFDM
  • Additional integrated components
    • 40.0MHz crystal
    • 32.768kHz crystal (RTC)
    • 32Mbit SPI serial flash
    • RF filters, diplexer and passive components
  • Footprint-compatible QFM package
    • CC3235MODx: 1.27mm pitch, 63-pin, 20.5mm × 17.5mm
    • CC3235MODAx: 1.27mm pitch, 63-pin, 20.5mm × 25.0mm
  • Module supports the SimpleLink Developer’s Ecosystem

(1)Contact TI for more information on using SRRC ID Certification: www.ti.com/tool/SIMPLELINK-CC3XXX-CERTIFICATION

Description for the CC3235MODAS

Start your design with the fully programmable FCC, IC/ISED, ETSI/CE, MIC, and SRRC certified wireless microcontroller (MCU) module with built-in dual-band Wi-Fi connectivity. The modules integrate the 40MHz crystal, 32.768kHz RTC clock, 32Mb SPI serial flash, RF filters, diplexer, and passive components.

The SimpleLink™ CC3235MODx module is available in two variants:

  • CC3235MODS includes 256KB of RAM, IoT networking security, device identity and keys, and MCU-level security features such as file system encryption, user IP (MCU image) encryption, secure boot, and debug security.
  • CC3235MODSF builds on the CC3235MODS and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

The SimpleLink™ CC3235MODAx module is available in two variants:

  • CC3235MODAS includes 256KB of RAM, IoT networking security, device identity and keys, and MCU-level security features such as file system encryption, user IP (MCU image) encryption, secure boot, and debug security.
  • CC3235MODASF builds on the CC3235MODAS and integrates a user-dedicated 1MB of executable flash in addition to the 256KB of RAM.

Created for IoT, the SimpleLink™ Wi-Fi® CC3235MODx and CC3235MODAx module family from Texas Instruments is a wireless module that integrates two physically separated on-chip MCUs.

  • Application processor—Arm Cortex-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of executable flash.
  • Network processor to run all Wi-Fi and Internet logical layers. This ROM-based subsystem completely offloads the host MCU and includes an 802.11 a/b/g/n dual-band 2.4GHz and 5GHz radio, baseband, and MAC with a powerful hardware cryptography engine.

This generation introduces new capabilities that further simplify the connectivity of things to the Internet. The main new features include:

  • 802.11a/b/g/n: 2.4GHz and 5GHz support
  • 2.4GHz coexistence with Bluetooth low energy radio
  • Antenna diversity
  • Enhanced security with FIPS 140-2 Level 1 validated IC inside: certification.
  • More concurrent secure sockets (up to 16)
  • Certificate signing request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi Alliance certified for IoT applications with low-power capabilities and more
  • Hostless mode for offloading template packet transmissions
  • Improved fast scan

The CC3235MODx and CC3235MODAx device family is part of the SimpleLink MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ support forums support Wi-Fi, Bluetooth low energy, Sub1GHz, and host MCUs. For more information, visit www.ti.com/simplelink or www.ti.com/simplelinkwifi.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more