Packaging information
| Package | Pins QFM (MOZ) | 65 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 1,500 | LARGE T&R |
Features for the CC3300MOD
Key Features
- Wi-Fi 6 (802.11ax)
- Bluetooth Low Energy 5.4 in CC33x1MOD
- Companion module to any processor or MCU host capable of running a TCP/IP stack
- Integrated 2.4GHz PA for a complete wireless system with up to +18.4dBm output power
- Operating temperature: –40°C to +85°C
- Application throughput up to 50Mbps
- Regulatory Certification
- FCC: Z64-CC33SBMOD
- IC/ISED: 451I-CC33SBMOD
- ETSI/CE
- MIC (TELEC): 201-250389 (Test Grade: 01), 201-250390 (Test Grade: 00)
- Based on CC3301 QuickTrack Qualified chipset
- Bluetooth Controller Subsystem Qualified
- Wi-Fi 6
- 2.4GHz, 20MHz, single spatial stream
- MAC, baseband, and RF transceiver with support for IEEE 802.11 b/g/n/ax
- Target wake time (TWT), OFDMA, MU-MIMO (downlink), Basic Service Set Coloring, and trigger-based transmission for improved efficiency
- Hardware-based encryption and decryption supporting WPA2 and WPA3
- Excellent interoperability
- Support for 4-bit SDIO or SPI host interfaces
- Bluetooth Low Energy 5.4
- LE Coded PHYs (long range), LE 2M PHY (high speed), and Advertising Extension
- Host controller interface (HCI) transport with an option for UART or shared SDIO
- Internal coexistence mechanism with Wi-Fi to share the same RF chains and antenna
- Enhanced Security
- Secured host interface
- Firmware authentication
- Anti-rollback protection
- Multirole support (for example, concurrent STA and AP) to connect with Wi-Fi devices on different RF channels (Wi-Fi networks)
- Optional antenna diversity or selection
- 3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios (for example, Thread or Zigbee)
-
Clock sources
- 40MHz XTAL fast clock (Integrated into the module)
- Internal slow clock or external 32.768kHz slow clock
- Small package size
- Easy to design with 65-pin, 11mm × 11mm LGA package, 0.65mm pitch
Description for the CC3300MOD
The SimpleLink™ Wi-Fi CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC330xMOD devices are certified modules designed to simplify hardware design and reduce time-to-market.
- CC3300MOD: A 2.4GHz Wi-Fi 6 companion module
- CC3301MOD: A 2.4GHz Wi-Fi 6 and Bluetooth Low Energy 5.4 companion module
The CC330xMOD offers the latest standards from Wi-Fi and BLE while maintaining compatibility with Wi-Fi 4 (802.11 b/g/n). These CC330xMOD devices are based on the 10th-generation connectivity combo chip from Texas Instruments. As such, the CC330xMOD is based on proven technology. These modules are an excellent choice to use in cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC330xMOD brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT).