Packaging information
| Package | Pins TSSOP (PW) | 24 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the CD74HC4067
- Wide analog input voltage range
- Low ON resistance
- VCC = 4.5V, 70Ω (typ)
- VCC = 6V, 60Ω (typ)
- Fast switching and propagation speeds
- Break-before-make switching
- 6ns (typ) at 4.5V
- Available in both narrow- and wide-body plastic packages
- Fanout (over-temperature range)
- Standard outputs: 10 LSTTL loads
- Bus driver outputs: 15 LSTTL loads
- Wide operating temperature range: –55°C to +125°C
- Balanced propagation delay and transition times
- Significant power reduction compared to LSTTL logic ICs
- HC types
- 2V to 6V operation
- High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
- HCT types
- 4.5V to 5.5V operation
- Direct LSTTL input logic compatibility, VIL= 0.8V (max), VIH = 2V (min)
- CMOS input compatibility, Il ≤ 1µA at VOL, VOH
Description for the CD74HC4067
The CD74HC4067 and CD74HCT4067 devices are digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.
These analog multiplexers and demultiplexers control analog voltages that may vary across the voltage supply range. They are bidirectional switches, thus allowing any analog input to be used as an output and vice-versa. The switches have low on resistance and low off leakages. In addition, these devices have an enable control that, when high, disables all switches to their off state.