CDC208DWR

ACTIVE

5-V dual 1-to-4 clock driver | DW | 20

ACTIVE Custom reel may be available
Same as: CDC208DWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

LMK1C1104PWR ACTIVE 4-channel output LVCMOS 1.8-V buffer | PW | 8 | -40 to 125 1:4 LVCMOS fanout buffer in a large T&R 8-Pin TSSOP Package

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDC208DW ACTIVE
Package qty | Carrier 25 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More CDC208 information

Packaging information

Package | Pins SOIC (DW) | 20
Package qty | Carrier 2,000 | LARGE T&R

Features for the CDC208

  • Low-Skew Propagation Delay Specifications for Clock-Driver Applications
  • TTL-Compatible Inputs and CMOS-Compatible Outputs
  • Flow-Through Architecture Optimizes
    PCB Layout
  • Center-Pin VCC and GND Pin Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-um Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline (DW)

EPIC is a trademark of Texas Instruments Incorporated.

Description for the CDC208

The CDC208 contains dual clock-driver circuits that fanout one input signal to four outputs with minimum skew for clock distribution (see Figure 2). The device also offers two output-enable (OE1\ and OE2\) inputs for each circuit that can force the outputs to be disabled to a high-impedance state or to a high- or low-logic level independent of the signal on the respective A input.

Skew parameters are specified for a reduced temperature and voltage range common to many applications.

The CDC208 is characterized for operation from -40°C to 85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDC208DW ACTIVE
Package qty | Carrier 25 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more