Product details

Number of outputs 8 Core supply voltage (V) 5 Output supply voltage (V) 5 Output skew (ps) 0.75 Operating temperature range (°C) -40 to 85 Rating Catalog Output type TTL Input type TTL
Number of outputs 8 Core supply voltage (V) 5 Output supply voltage (V) 5 Output skew (ps) 0.75 Operating temperature range (°C) -40 to 85 Rating Catalog Output type TTL Input type TTL
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SSOP (DB) 20 56.16 mm² 7.2 x 7.8
  • Low Output Skew, Low Pulse Skew for Clock-Distribution and Clock-Generation Applications
  • TTL-Compatible Inputs and Outputs
  • Distributes One Clock Input to Eight Outputs
    • Four Same-Frequency Outputs
    • Four Half-Frequency Outputs
  • Distributed VCC and Ground Pins Reduce Switching Noise
  • High-Drive Outputs (−48-mA IOH, 48-mA IOL)
  • State-of-the-Art EPIC-ΙΙB™ BiCMOS Design Significantly Reduces Power Dissipation
  • Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages
  • Low Output Skew, Low Pulse Skew for Clock-Distribution and Clock-Generation Applications
  • TTL-Compatible Inputs and Outputs
  • Distributes One Clock Input to Eight Outputs
    • Four Same-Frequency Outputs
    • Four Half-Frequency Outputs
  • Distributed VCC and Ground Pins Reduce Switching Noise
  • High-Drive Outputs (−48-mA IOH, 48-mA IOL)
  • State-of-the-Art EPIC-ΙΙB™ BiCMOS Design Significantly Reduces Power Dissipation
  • Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages

The CDC339 is a high-performance, low-skew clock driver. It is specifically designed for applications requiring synchronized output signals at both the primary clock frequency and one-half the primary clock frequency. The four Y outputs switch in phase and at the same frequency as the clock (CLK) input. The four Q outputs switch at one-half the frequency of CLK.

When the output-enable (OE) input is low and the clear (CLR) input is high, the Y outputs follow CLK and the Q outputs toggle on low-to-high transitions of CLK. Taking CLR low asynchronously resets the Q outputs to the low level. When OE is high, the outputs are in the high-impedance state.

The CDC339 is characterized for operation from −40°C to 85°C.

The CDC339 is a high-performance, low-skew clock driver. It is specifically designed for applications requiring synchronized output signals at both the primary clock frequency and one-half the primary clock frequency. The four Y outputs switch in phase and at the same frequency as the clock (CLK) input. The four Q outputs switch at one-half the frequency of CLK.

When the output-enable (OE) input is low and the clear (CLR) input is high, the Y outputs follow CLK and the Q outputs toggle on low-to-high transitions of CLK. Taking CLR low asynchronously resets the Q outputs to the low level. When OE is high, the outputs are in the high-impedance state.

The CDC339 is characterized for operation from −40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CDC339 Clock Driver With 3-State Outputs datasheet (Rev. A) 14 May 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 20 Ultra Librarian
SSOP (DB) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos