Product details

Number of outputs 1 Output type LVPECL Output frequency (max) (MHz) 106.25 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Operating temperature range (°C) -40 to 85 Features Chip-enable control pin, Signal 3.3-V supply Rating Catalog
Number of outputs 1 Output type LVPECL Output frequency (max) (MHz) 106.25 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Operating temperature range (°C) -40 to 85 Features Chip-enable control pin, Signal 3.3-V supply Rating Catalog
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Single 3.3-V Supply
  • High-Performance Clock Generator, Incorporating Crystal Oscillator Circuitry with Integrated Frequency Synthesizer
  • Low Output Jitter: As low as 380 fs (RMS integrated between 10 kHz to 20 MHz)
  • Low Phase Noise at 312.5 MHz:
    • Less than -120 dBc/Hz at 10 kHz and -147 dBc/Hz at 10-MHz offset from carrier
  • Supports Crystal or LVCMOS Input Frequencies at 31.25 MHz, 33.33 MHz, and 35.42 MHz
  • Output Frequencies: 100 MHz, 106.25 MHz, 125 MHz, 156.25 MHz, 212.5 MHz, 250 MHz, and 312.5 MHz
  • Differential Low-Voltage Positive Emitter Coupled Logic (LVPECL) Outputs
  • Fully-Integrated Voltage-Controlled Oscillator (VCO): Runs from 1.75 GHz to 2.35 GHz
  • Typical Power Consumption: 300 mW
  • Chip Enable Control Pin
  • Available in 4-mm × 4-mm QFN-24 Package
  • ESD Protection Exceeds 2 kV (HBM)
  • Industrial Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Low-Cost, Low-Jitter Frequency Multiplier

All trademarks are the property of their respective owners.

  • Single 3.3-V Supply
  • High-Performance Clock Generator, Incorporating Crystal Oscillator Circuitry with Integrated Frequency Synthesizer
  • Low Output Jitter: As low as 380 fs (RMS integrated between 10 kHz to 20 MHz)
  • Low Phase Noise at 312.5 MHz:
    • Less than -120 dBc/Hz at 10 kHz and -147 dBc/Hz at 10-MHz offset from carrier
  • Supports Crystal or LVCMOS Input Frequencies at 31.25 MHz, 33.33 MHz, and 35.42 MHz
  • Output Frequencies: 100 MHz, 106.25 MHz, 125 MHz, 156.25 MHz, 212.5 MHz, 250 MHz, and 312.5 MHz
  • Differential Low-Voltage Positive Emitter Coupled Logic (LVPECL) Outputs
  • Fully-Integrated Voltage-Controlled Oscillator (VCO): Runs from 1.75 GHz to 2.35 GHz
  • Typical Power Consumption: 300 mW
  • Chip Enable Control Pin
  • Available in 4-mm × 4-mm QFN-24 Package
  • ESD Protection Exceeds 2 kV (HBM)
  • Industrial Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Low-Cost, Low-Jitter Frequency Multiplier

All trademarks are the property of their respective owners.

The CDC421Axxx is a high-performance, low-phase-noise clock generator. It has an integrated low-noise, LC-based voltage-controlled oscillator (VCO) that operates within the 1.75 GHz to 2.35 GHz frequency range. It has an integrated crystal oscillator that operates in conjunction with an external AT-cut crystal to produce a stable frequency reference for a phase-locked loop (PLL)-based frequency synthesizer. The output frequency (fOUT) is proportional to the frequency of the input crystal (fXTAL).

The device operates in 3.3-V supply environment and is characterized for operation from -40°C to +85°C. The CDC421Axxx is available in a QFN-24 4-mm × 4-mm package.

The CDC421Axxx differs from the CDC421xxx in the following ways:

  • Device Startup
  • The CDC421Axxx has an improved startup circuit to enable correct operation for all power-supply ramp times.

The CDC421Axxx is a high-performance, low-phase-noise clock generator. It has an integrated low-noise, LC-based voltage-controlled oscillator (VCO) that operates within the 1.75 GHz to 2.35 GHz frequency range. It has an integrated crystal oscillator that operates in conjunction with an external AT-cut crystal to produce a stable frequency reference for a phase-locked loop (PLL)-based frequency synthesizer. The output frequency (fOUT) is proportional to the frequency of the input crystal (fXTAL).

The device operates in 3.3-V supply environment and is characterized for operation from -40°C to +85°C. The CDC421Axxx is available in a QFN-24 4-mm × 4-mm package.

The CDC421Axxx differs from the CDC421xxx in the following ways:

  • Device Startup
  • The CDC421Axxx has an improved startup circuit to enable correct operation for all power-supply ramp times.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
CDCM61001 ACTIVE 1:1 ultra-low jitter crystal-in clock generator CDCM61001 has similar fucntionality with much wider frequency range. CDCM61001 shall recommended over CDC421A106

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Fully-Integrated, Fixed Frequency, Low-Jitter Crystal Oscillator Clock Generator datasheet May 5, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos