Product details

Number of outputs 10 Additive RMS jitter (typ) (fs) 40 Core supply voltage (V) 1.8 Output supply voltage (V) 1.8 Output skew (ps) 64 Operating temperature range (°C) -40 to 85 Rating Catalog Output type CML Input type LVDS
Number of outputs 10 Additive RMS jitter (typ) (fs) 40 Core supply voltage (V) 1.8 Output supply voltage (V) 1.8 Output skew (ps) 64 Operating temperature range (°C) -40 to 85 Rating Catalog Output type CML Input type LVDS
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • Single 1.8-V Supply
  • High-Performance Clock Distributor with
    10 Outputs
  • Low Input-to-Output Additive Jitter:
    as Low as 10fs RMS
  • Output Group Phase Adjustment
  • Low-Voltage Differential Signaling (LVDS)
    Input, 100-Ω Differential On-Chip
    Termination, up to 650 MHz Frequency
  • Differential Current Mode Logic (CML)
    Outputs, 50-Ω Single-Ended On-Chip
    Termination, up to 650 MHz Frequency
  • Two Groups of Five Outputs Each with
    Independent Frequency Division Ratios
  • Output Frequency Derived with Divide
    Ratios of 1, 2, 4, 5, 8, 10, 16, 20,
    32, 40, and 80
  • Meets ANSI TIA/EIA-644-A-2001 LVDS
    Standard Requirements
  • Power Consumption: 410 mW Typical
  • Output Enable Control for Each Output
    and Automatic Output Synchronization
  • SDA/SCL Device Management Interface
  • 48-pin VQFN (RGZ) Package
  • Industrial Temperature Range:
    –40°C to +85°C
  • Single 1.8-V Supply
  • High-Performance Clock Distributor with
    10 Outputs
  • Low Input-to-Output Additive Jitter:
    as Low as 10fs RMS
  • Output Group Phase Adjustment
  • Low-Voltage Differential Signaling (LVDS)
    Input, 100-Ω Differential On-Chip
    Termination, up to 650 MHz Frequency
  • Differential Current Mode Logic (CML)
    Outputs, 50-Ω Single-Ended On-Chip
    Termination, up to 650 MHz Frequency
  • Two Groups of Five Outputs Each with
    Independent Frequency Division Ratios
  • Output Frequency Derived with Divide
    Ratios of 1, 2, 4, 5, 8, 10, 16, 20,
    32, 40, and 80
  • Meets ANSI TIA/EIA-644-A-2001 LVDS
    Standard Requirements
  • Power Consumption: 410 mW Typical
  • Output Enable Control for Each Output
    and Automatic Output Synchronization
  • SDA/SCL Device Management Interface
  • 48-pin VQFN (RGZ) Package
  • Industrial Temperature Range:
    –40°C to +85°C

The CDCL1810 is a high-performance clock distributor. The programmable dividers, P0 and P1, give a high flexibility to the ratio of the output frequency to the input frequency: FOUT = FIN/P, where: P (P0,P1) = 1, 2, 4, 5, 8, 10, 16, 20, 32, 40, 80.

The CDCL1810 supports one differential LVDS clock input and a total of 10 differential CML outputs. The CML outputs are compatible with LVDS receivers if they are ac-coupled.

With careful observation of the input voltage swing and common-mode voltage limits, the CDCL1810 can support a single-ended clock input as outlined in Pin Configuration and Functions.

All device settings are programmable through the SDA/SCL, serial two-wire interface. The serial interface is 1.8V tolerant only.

The phase of one output group relative to the other can be adjusted through the SDA/SCL interface. For post-divide ratios (P0, P1) that are multiples of 5, the total number of phase adjustment steps (η) equals the divide-ratio divided by 5. For post-divide ratios (P0, P1) that are not multiples of 5, the total number of steps (η) is the same as the post-divide ratio. The phase adjustment step (ΔΦ) in time units is given as: ΔΦ = 1/(n × FOUT), where FOUT is the respective output frequency.

The device operates in a 1.8-V supply environment and is characterized for operation from –40°C to +85°C. The CDCL1810 is available in a 48-pin VQFN (RGZ) package.

The CDCL1810 is a high-performance clock distributor. The programmable dividers, P0 and P1, give a high flexibility to the ratio of the output frequency to the input frequency: FOUT = FIN/P, where: P (P0,P1) = 1, 2, 4, 5, 8, 10, 16, 20, 32, 40, 80.

The CDCL1810 supports one differential LVDS clock input and a total of 10 differential CML outputs. The CML outputs are compatible with LVDS receivers if they are ac-coupled.

With careful observation of the input voltage swing and common-mode voltage limits, the CDCL1810 can support a single-ended clock input as outlined in Pin Configuration and Functions.

All device settings are programmable through the SDA/SCL, serial two-wire interface. The serial interface is 1.8V tolerant only.

The phase of one output group relative to the other can be adjusted through the SDA/SCL interface. For post-divide ratios (P0, P1) that are multiples of 5, the total number of phase adjustment steps (η) equals the divide-ratio divided by 5. For post-divide ratios (P0, P1) that are not multiples of 5, the total number of steps (η) is the same as the post-divide ratio. The phase adjustment step (ΔΦ) in time units is given as: ΔΦ = 1/(n × FOUT), where FOUT is the respective output frequency.

The device operates in a 1.8-V supply environment and is characterized for operation from –40°C to +85°C. The CDCL1810 is available in a 48-pin VQFN (RGZ) package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CDCL1810 1.8-V, 10 Output, High-Performance Clock Distributor datasheet (Rev. D) PDF | HTML Nov 10, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CDCL1810 IBIS Model

SLLC321.ZIP (23 KB) - IBIS model
Supported products & hardware
Simulation model

CDCL1810A IBIS Software

SNAC065.ZIP (23 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos