CDCLVP111-SEP

ACTIVE

Product details

Number of outputs 10 Additive RMS jitter (typ) (fs) 40 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 50 Operating temperature range (°C) -55 to 125 Rating Space Output type LVPECL Input type CML, LVDS, LVPECL, SSTL
Number of outputs 10 Additive RMS jitter (typ) (fs) 40 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 50 Operating temperature range (°C) -55 to 125 Rating Space Output type LVPECL Input type CML, LVDS, LVPECL, SSTL
HLQFP (VFP) 32 81 mm² (9 mm × 9 mm)
  • Vendor item drawing (VID#): V62/12624-02YE
  • Radiation tolerance:
    • Total ionizing dose (TID): 50krad
    • Single-event latch-up (SEL): 43MeV × cm2/mg
  • Junction temperature range: –55°C to 125°C
  • Distributes One Differential Clock Input Pair (LVDS, CML, SSTL, LVPECL, LVECL) to 10 Differential LVPECL or LVECL outputs
  • Supports a Wide Supply Voltage Range From 2.375V to 3.8V
  • Selectable Clock Input Through CLK_SEL
  • Low-Output Skew (Typical 15ps) for Clock-Distribution Applications
    • Additive Jitter Less Than 1ps
    • Propagation Delay Less Than 355ps
    • Open Input Default State
    • LVDS, CML, SSTL Input Compatible
  • VBB Reference Voltage Output for Single-Ended Clocking
  • Frequency Range From DC to 3.5GHz
  • Space-enhanced plastic (space EP):
    • SUPPORTS DEFENSE, AND AEROSPACE APPLICATIONS
    • Controlled baseline
    • One assembly and test Site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
  • Vendor item drawing (VID#): V62/12624-02YE
  • Radiation tolerance:
    • Total ionizing dose (TID): 50krad
    • Single-event latch-up (SEL): 43MeV × cm2/mg
  • Junction temperature range: –55°C to 125°C
  • Distributes One Differential Clock Input Pair (LVDS, CML, SSTL, LVPECL, LVECL) to 10 Differential LVPECL or LVECL outputs
  • Supports a Wide Supply Voltage Range From 2.375V to 3.8V
  • Selectable Clock Input Through CLK_SEL
  • Low-Output Skew (Typical 15ps) for Clock-Distribution Applications
    • Additive Jitter Less Than 1ps
    • Propagation Delay Less Than 355ps
    • Open Input Default State
    • LVDS, CML, SSTL Input Compatible
  • VBB Reference Voltage Output for Single-Ended Clocking
  • Frequency Range From DC to 3.5GHz
  • Space-enhanced plastic (space EP):
    • SUPPORTS DEFENSE, AND AEROSPACE APPLICATIONS
    • Controlled baseline
    • One assembly and test Site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595

The CDCLVP111-SEP clock driver distributes one differential clock pair of LVPECL input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP111-SEP can accept two clock sources into an input multiplexer. The CDCLVP111-SEP is specifically designed for driving 50Ω transmission lines. When an output pin is not used, leaving the pin open is recommended to reduce power consumption. If only one of the output pins from a differential pair is used, the other output pin must be identically terminated to 50Ω.

The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin must be connected to CLK0 and bypassed to GND using a 10nF capacitor.

For high-speed performance, the differential mode is strongly recommended.

The CDCLVP111-SEP is characterized for operation from –55°C to 125°C.

The CDCLVP111-SEP clock driver distributes one differential clock pair of LVPECL input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP111-SEP can accept two clock sources into an input multiplexer. The CDCLVP111-SEP is specifically designed for driving 50Ω transmission lines. When an output pin is not used, leaving the pin open is recommended to reduce power consumption. If only one of the output pins from a differential pair is used, the other output pin must be identically terminated to 50Ω.

The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin must be connected to CLK0 and bypassed to GND using a 10nF capacitor.

For high-speed performance, the differential mode is strongly recommended.

The CDCLVP111-SEP is characterized for operation from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet CDCLVP111-SEP Low-Voltage 1:10 LVPECL With Selectable Input Clock Driver datasheet PDF | HTML Sep 18, 2025
* Radiation & reliability report CDCLVP111-SEP Single-Event Effects (SEE) Radiation Report PDF | HTML Sep 24, 2025
* Radiation & reliability report CDCLVP111-SEP Production Flow and Reliability Report PDF | HTML Aug 22, 2025
* Radiation & reliability report ADC3683-SEP Total Ionizing Dose (TID) Radiation Report Feb 7, 2025
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Certificate CDCLVP111SEPEVM EU Declaration of Conformity (DoC) Aug 22, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CDCLVP111SEPEVM — CDCLVP111-SEP evaluation module

The CDCLVP111-SEP evaluation module (EVM) provides a platform for evaluating the clock buffer under various voltage and bias configurations.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

PLLATINUMSIM-SW — PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HLQFP (VFP) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos