NEW

DAC39RF20

ACTIVE

Product details

Resolution (Bits) 16 Number of DAC channels 2 Interface type JESD204B, JESD204C Sample/update rate (Msps) 22000, 44000 Features Ultra High Speed Rating Catalog Interpolation 128x, 12x, 16x, 192x, 1x, 24x, 256x, 32x, 48x, 4x, 64x, 6x, 8x, 96x Power consumption (typ) (mW) 4100 SFDR (dB) 70 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
Resolution (Bits) 16 Number of DAC channels 2 Interface type JESD204B, JESD204C Sample/update rate (Msps) 22000, 44000 Features Ultra High Speed Rating Catalog Interpolation 128x, 12x, 16x, 192x, 1x, 24x, 256x, 32x, 48x, 4x, 64x, 6x, 8x, 96x Power consumption (typ) (mW) 4100 SFDR (dB) 70 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
FCCSP (ANH) 289 190.44 mm² (13.8 mm × 13.8 mm)
  • 16-bit Multi-Nyquist DAC core
  • DAC sample rate:
    • NRZ, RF Modes: 22GSPS
    • DES2xL, DES2xH modes: 44GSPS
  • Maximum input data rate:
    • 12-bit, Dual channel: 21GSPS/ch
    • 16-bit, Dual channel: 15.75GSPS/ch
    • 16-bit, Single channel: 22GSPS
  • -3dB Output Bandwidth: 22GHz
  • Performance at fOUT = 8.9GHz, DES2XL, IOUT=40mA
    • Noise floor (small signal, DEM/Dither off): –162dBFS/Hz
    • SFDR (-0.1dBFS): –64dBc
    • IMD3 (-7dBFS each tone) : –67dBc
    • Additive phase noise, 10kHz offset: -133dBc/Hz
  • Optional PLL/VCO for DAC clock generation
  • Four integrated digital up-converters (DUC)
    • Interpolation: 1x, 4x, 6x, 8x to 256x
    • Complex baseband DUC for I/Q output
    • Complex to real upconversion for direct RF sampling
    • 64-bit frequency resolution NCOs
    • Phase continuous, synchronous and reset options with frequency hopping
  • Programmable FIR equalizer at DUC input or DAC input
  • Direct digital synthesis (DDS) functions
    • Four piecewise linear waveform generators
      • 16 Prestored waveforms
      • 256 Total vectors
      • Automatic or synchronous external triggers
    • Frequency, amplitude, phase interface streaming
  • JESD204C Interface
    • 16 Lanes at up to 32.5Gbps
    • Class C-S, subclass-1 compatible
  • Automatic clock and SYSREF calibration and tracking
  • 16-bit Multi-Nyquist DAC core
  • DAC sample rate:
    • NRZ, RF Modes: 22GSPS
    • DES2xL, DES2xH modes: 44GSPS
  • Maximum input data rate:
    • 12-bit, Dual channel: 21GSPS/ch
    • 16-bit, Dual channel: 15.75GSPS/ch
    • 16-bit, Single channel: 22GSPS
  • -3dB Output Bandwidth: 22GHz
  • Performance at fOUT = 8.9GHz, DES2XL, IOUT=40mA
    • Noise floor (small signal, DEM/Dither off): –162dBFS/Hz
    • SFDR (-0.1dBFS): –64dBc
    • IMD3 (-7dBFS each tone) : –67dBc
    • Additive phase noise, 10kHz offset: -133dBc/Hz
  • Optional PLL/VCO for DAC clock generation
  • Four integrated digital up-converters (DUC)
    • Interpolation: 1x, 4x, 6x, 8x to 256x
    • Complex baseband DUC for I/Q output
    • Complex to real upconversion for direct RF sampling
    • 64-bit frequency resolution NCOs
    • Phase continuous, synchronous and reset options with frequency hopping
  • Programmable FIR equalizer at DUC input or DAC input
  • Direct digital synthesis (DDS) functions
    • Four piecewise linear waveform generators
      • 16 Prestored waveforms
      • 256 Total vectors
      • Automatic or synchronous external triggers
    • Frequency, amplitude, phase interface streaming
  • JESD204C Interface
    • 16 Lanes at up to 32.5Gbps
    • Class C-S, subclass-1 compatible
  • Automatic clock and SYSREF calibration and tracking

The DAC39RF20 is a single and dual channel digital-to-analog converter (DAC) with 16-bit resolution. With an external full rate clock, the devices support 22GSPS with single edge sampling modes (NRZ and RF) and 44GSPS in dual edge sampling modes (DES2XL, DES2XH). When using the internal PLL/VCO, the devices support 17GSPS with single edge sampling modes (NRZ and RF) and 34GSPS in dual edge sampling modes (DES2XL, DES2XH). The devices can be used as noninterpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate for two channels is 21GSPS (12-bit resolution) or 15.75GSPS (16-bit resolution). The maximum rate for one channel is 22GSPS (16-bit resolution). The device can generate signals greater than 10GHz bandwidth at frequencies exceeding 20GHz, enabling direct sampling through Ku band.

The DAC39RF20 is a single and dual channel digital-to-analog converter (DAC) with 16-bit resolution. With an external full rate clock, the devices support 22GSPS with single edge sampling modes (NRZ and RF) and 44GSPS in dual edge sampling modes (DES2XL, DES2XH). When using the internal PLL/VCO, the devices support 17GSPS with single edge sampling modes (NRZ and RF) and 34GSPS in dual edge sampling modes (DES2XL, DES2XH). The devices can be used as noninterpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate for two channels is 21GSPS (12-bit resolution) or 15.75GSPS (16-bit resolution). The maximum rate for one channel is 22GSPS (16-bit resolution). The device can generate signals greater than 10GHz bandwidth at frequencies exceeding 20GHz, enabling direct sampling through Ku band.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DAC39RF20: 22GSPS or 44GSPS, 16-Bit, Single and Dual Channel, Multi-Nyquist Digital-to-Analog Converter (DAC) with JESD204C Interface datasheet (Rev. A) PDF | HTML Apr 21, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC39RF20EVM — DAC39RF20 evaluation module

The DAC39RF20EVM is an evaluation board for evaluating the DAC39RF20 family of digital-to-analog converters (DAC) from Texas Instruments. The EVM can be used to evaluate the performance of the DAC up to 22-GSPS sampling rate. The EVM is designed to work with the FPGA-based pattern generator card (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

DAC39RF10-OUTPUT-FULLSCALE-CALC — Output fullscale calculation tool for DAC39RFxx.

Calculator tool for determining fullscale level of DAC39RFxx output.
Supported products & hardware
Calculation tool

DAC39RF20-LATENCY-CALC — DAC39RF20 Latency Calculator

DAC39RF20 Latency Calculator
Supported products & hardware
Calculation tool

DAC39RF2X-DC-INTERFACE-CALC — DAC39RF2X DC Interface calculator

DAC39RF2X DC Interface calculator
Supported products & hardware
Calculation tool

DAC39RF2X-SYSREF-FREQ-CALC — DAC39RF2X SYSREF Frequency Calculator

DAC39RF2X SYSREF Frequency Calculator
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ANH) 289 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos