Product details

Illumination wavelength (min) (nm) 420 Illumination wavelength (max) (nm) 700 Display resolution (max) 720p (1280x720) Pattern rate, binary (max) (Hz) 2487 Pattern rate, 8-bit (max) (Hz) 272 Array diagonal (in) 0.3 Micromirror array size 1280 x 720 Micromirror pitch (mm) 0.0054 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 0 to 70
Illumination wavelength (min) (nm) 420 Illumination wavelength (max) (nm) 700 Display resolution (max) 720p (1280x720) Pattern rate, binary (max) (Hz) 2487 Pattern rate, 8-bit (max) (Hz) 272 Array diagonal (in) 0.3 Micromirror array size 1280 x 720 Micromirror pitch (mm) 0.0054 Micromirror array orientation Orthogonal Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S245 (FQK) 57 127.4 mm² (0 mm × 0 mm)
  • 0.3-Inch (7.93-mm) diagonal micromirror array
    • 1280 × 720 array of aluminum micrometer-sized mirrors, in an orthogonal layout
    • 5.4 – micron micromirror pitch
    • ±17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 8-Bit SubLVDS input data bus
  • Dedicated DLPC3478 display and light controller and DLPA200x or DLPA300x PMIC/LED driver for reliable operation
  • 0.3-Inch (7.93-mm) diagonal micromirror array
    • 1280 × 720 array of aluminum micrometer-sized mirrors, in an orthogonal layout
    • 5.4 – micron micromirror pitch
    • ±17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization independent aluminum micromirror surface
  • 8-Bit SubLVDS input data bus
  • Dedicated DLPC3478 display and light controller and DLPA200x or DLPA300x PMIC/LED driver for reliable operation

The 7212-313BK digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DMD displays a very crisp and high quality image or video. This DMD is a component of the chipset comprising the DMD, DLPC3478 display and light controller, and DLPA200x/DLPA300x PMIC/LED driver. The compact physical size of this DMD coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high-resolution, light-control applications like such as 3D scanners.

The 7212-313BK digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DMD displays a very crisp and high quality image or video. This DMD is a component of the chipset comprising the DMD, DLPC3478 display and light controller, and DLPA200x/DLPA300x PMIC/LED driver. The compact physical size of this DMD coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high-resolution, light-control applications like such as 3D scanners.

Download View video with transcript Video

Request more information

An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DLP3010LC 0.3 720p Digital Micromirror Device datasheet (Rev. C) PDF | HTML Jul 3, 2023
User guide DMD Diffraction Efficiency Calculator (Rev. B) PDF | HTML Jan 9, 2026
Application brief Highly Scalable TI DLP Technology for 3D Machine Vision (Rev. A) PDF | HTML Aug 22, 2025
Application brief TI DLP® Pico™ Technology 3D Scanning Improvements PDF | HTML Nov 28, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP3010EVM-LC — DLP® 3010 Light Control Evaluation Module

The DLP® 3010 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications like 3D scanning, 3D printing, medical imaging, automated optical inspection (AOI) and facial recognition. It supports two configurable input triggers and one (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Optical module

ANHUA-3P-DLP3010LC-I — AnHua Optoelectronics optical modules for industrial applications using DLP3010LC

AnHua Optoelectronics is an independent third-party company with expertise in designing and manufacturing optical modules – a compact assembly that includes a digital micromirror device, illumination source, optics and associated mechanics – for industrial applications using the DLP3010LC. The (...)
Supported products & hardware
Application software & framework

DLP-PICO-DLPC34XX-API — DLP® Pico™ API for the DLPC34XX controllers

The DLP® Pico™ Display and Light Control API (DLPC-API) is an API (application programming interface) intended to control the DLPC34xx chipset. The DLPC34xx chipset is composed of the DLPC34xx controller, an associated DMD, and an associated PMIC. The API only explicitly supports the (...)
Supported products & hardware
Firmware

DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector

Firmware selector for various DLPC34xx controllers and configurations.
Supported products & hardware
3D DMD mechanical geometry

DLPM056 — DLP3010/DLP3010LC/DLP300S DMD With FQK Package (Series 245) 3D-CAD Geometry

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OMM-SEARCH — DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLPR070 — Series 245 DMD Mounting and Electrical Interconnect Information

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S245 (FQK) 57 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos