Packaging information
| Package | Pins NFBGA (ZVB) | 176 |
| Operating temperature range (°C) -30 to 85 |
| Package qty | Carrier 260 | JEDEC TRAY (5+1) |
Features for the DLPC2607
- Supports Reliable Operation of the 0.2-nHD,
0.24-VGA, and 0.3-WVGA DMDs - Multi-Mode, 24-Bit Input Pixel
Interfaces:
- Supports Parallel or BT656 Bus Protocol
- Supports Input Sizes from QVGA Through WVGA
- Supports 1- to 60-Hz Frame Rates
- Supports Pixel Clock up to 33.5 MHz
- Supports Landscape and Portrait Orientations
- Support 8-, 16-, 18-, and 24-Bit Bus Options
- Supports 3 Input Color Bit-Depth
Options:
- RGB888, YCrCb888
- RGB666, YCrCb666
- RGB565, 4:2:2 YCrCb
- Pixel Data Processing:
- Image Resizing (Scaling)
- Frame Rate Conversion
- Color Coordinate Adjustment
- Automatic Gain Control
- Programmable Degamma
- Spatial-Temporal Multiplexing (Dithering)
- Video
Processing Support:
- Color Space Conversion
- 4:2:2 to 4:4:4 Chroma Interpolation
- Field Scaled De-Interlacing
- Packaged in a 176-Pin, 0.4-mm Pitch, VFBGA
- External Memory Support:
- 166-MHz Mobile DDR SDRAM
- 33.3-MHz Serial Flash
- WVGA, VGA, and nHD DMD Display Support
- DMD Bit-Plane Generation and Formatting
- Programmable Bit-Plane Display Sequencer (Controls the LED Enables and DMD Loading)
- 76.2-MHz Double Data Rate (DDR) DMD I/F
- Pulse-Width Modulation (PWM) for Mirrors:
- Auto DMD Parking at Power-Down
- 24-Bit Bit-Depth on DMD
- System
Control:
- I2C Control of Device Configuration
- Programmable Splash Screens
- Programmable LED Current Control
- DMD Power and Mirror Driver Control
- DMD Horizontal and Vertical Display Image Flip
- Display Image Rotation
- Flash-Based Configuration Batch Files
- I/F Sleep Still Image Power Savings Mode
- Test Support:
- Built-In Test Pattern Generation
- JTAG With Boundary Scan Test Support
Description for the DLPC2607
The DLPC2607 is a low power DLP™ digital controller for battery powered display applications. The controller supports reliable operation of 0.3-WVGA, 0.24-VGA and 0.2-nHD DMDs. The DLPC2607 controller provides a convenient, multi-functional interface between system electronics and the DMD, enabling small form factor and low power displays.