DLPC3436CZVB

ACTIVE

DLP® display controller for DLP230NP (0.23 1080p) DMD | ZVB | 176 | -30 to 85

Same as: DLPC3436CZVB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168Hrs
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZVB) | 176
Operating temperature range (°C) -30 to 85
Package qty | Carrier 260 | JEDEC TRAY (5+1)

Features for the DLPC3436

  • Display controllers for the DLP230NP or DLP230NPSE (.23 1080p) DMD
    • Supports input resolutions up to 1080p
    • Low-power DMD interface
  • Input frame rates up to 240Hz (60Hz at 1080p resolution)
  • Pixel data processing, including:
    • IntelliBright™ suite of image processing algorithms
      • Content adaptive illumination control (CAIC)
      • Local area brightness boost (LABB)
    • 1D Keystone correction
    • Color coordinate adjustment
    • 4:2:2 to 4:4:4 chroma interpolation
  • 24-bit, input pixel interface support:
    • Parallel interface protocol
    • Pixel clock up to 155MHz
    • Multiple input pixel data format options
  • External flash support
  • Auto DMD parking at power down
  • Embedded frame memory (eDRAM)
  • System features; including:
    • I2C device control
    • Programmable splash screens
    • Programmable LED current control
  • Pair with the DLPA2000, DLPA2005, DLPA3000, or DLPA3005 PMIC (power management integrated circuit) and LED driver

Description for the DLPC3436

The DLPC3436 and DLPC3426 display controllers, components of the DLP230NP or DLP230NPSE .23 1080p chipset, support reliable operation of the DLP230NP/NPSE digital micromirror device (DMD). The DLPC34x6 controller provides a convenient, multifunctional interface between system electronics and the DMD, enabling a small form factor, low power, and full HD displays.

Visit the Getting Started with TI DLP® PicoTM Display Technology page to learn more about DMD technology.

The DLP230NP/NPSE .23 1080p chipset includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical modules manufactures, and design houses.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more