DP83848MPHPREP

ACTIVE

Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer | PHP | 48 | -55 to 125

ACTIVE Custom reel may be available
Same as: DP83848MPHPREP.A, V62/12615-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83848MPHPEP ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PHP) | 48
Operating temperature range (°C) -55 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the DP83848-EP

  • Low-power 3.3-V, 0.18-µm CMOS technology
  • Low-power consumption < 270-mW typical
  • 3.3-V MAC interface
  • Auto-MDIX for 10/100 Mbps
  • Energy detection mode
  • 25-MHz clock out
  • SNI interface (configurable)
  • RMII rev. 1.2 interface (configurable)
  • MII serial management interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u auto-negotiation and parallel detection
  • IEEE 802.3u ENDEC, 10BASE-T transceivers and filters
  • IEEE 802.3u PCS, 100BASE-TX transceivers and filters
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 compliant TP-PMD physical sublayer with adaptive equalization and baseline wander compensation
  • Error-free operation up to 150 m
  • Programmable LED support link, 10/100 Mbps mode, activity, and collision detect
  • Single register access for complete PHY status
  • 10/100 Mbps packet BIST (built in self test)
  • Lead-free 48-pin PQFP packages 7 mm × 7 mm

Description for the DP83848-EP

The number of applications requiring Ethernet connectivity continues to increase. Along with this increased market demand is a change in application requirements. The DP83848-EP was designed to allow Ethernet connectivity in the harshest environments. Our device meets IEEE 802.3u standards over a military temperature range of –55°C to 125°C. This device is ideally suited for harsh environments for example avionics, defense and industrial control applications.

The DP83848-EP is a highly reliable, feature rich robust device which includes enhanced ESD protection, MII, and RMII for maximum flexibility in MPU selection all in a 48-pin PQFP package.

The DP83848-EP features integrated sublayers to support both 10BASE-T and 100BASE-TX Ethernet protocols, which ensures compatibility and interoperability with all other standards based Ethernet solutions.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83848MPHPEP ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more