USB ICs
Browse by category
Deliver high signal integrity and broad interoperability needed to solve key data and power requirements when implementing USB interface connections. Simplify your design with our extensive portfolio of USB redrivers, multiplexers, hubs, controllers and power switches.
Related categories
USB Type-C technologies
USB isolators
Technical resources
Why move from USB Power Delivery 2.0 to 3.0?
Don’t let the name fool you – a passive media hub is an active part of your drivin
Design & development resources
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module
The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface. The EVM features a two-chip (...)
USB 2.0 & USB 3.0 redriver evaluation module
This USB 2.0, USB 3.0 redriver dongle design connects directly to a host USB port and redrives the high-speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or high-speed device. The dongle is powered from the VBUS pin provided by the host and passes (...)
USB Type-C DFP Port Controller Evaluation Module
The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.
New products
Automotive dual-port USB Type-C<sup>®</sup> PD controller with 100W SPR
Approx. price (USD)1ku |1.632
Automotive single-port USB Type-C<sup>®</sup> PD controller with 100W SPR
Approx. price (USD)1ku |1.388
Automotive single-port USB Type-C<sup>®</sup> PD controller with 240W EPR
Approx. price (USD)1ku |1.466
Automotive single-port USB Type-C<sup>®</sup> PD controller with 240W EPR and DisplayPort<sup>TM<
Approx. price (USD)1ku |1.631
Automotive dual-port USB Type-C<sup>®</sup> PD controller with 240W EPR
Approx. price (USD)1ku |1.862