I2C, I3C & SPI ICs
Browse by category
Reduce design cost and simplify your I2C/I3C bus with our robust portfolio of I2C/I3C buffered translators, I/O expanders and switches. These devices are available in wide voltage ranges and small industry standard packages for a seamless implementation in a variety of applications.
Related categories
Why choose our I2C ICs
Technical resources
TI Precision Labs training videos
I3C technology training
Understanding the I2C Bus (Rev. A)
Discover featured applications
I/O management in automotive zonal & body domain controllers
Modern automotive ECU is driving demand for increased general purpose input/output (GPIO) resources while maintaining compact and predictable system behavior. Our GPIO expanders provide a scalable and deterministic solution for digital input and output expansion, while multi-switch detection interface (MSDI) devices offer feature-rich autonomous switch monitoring in space-constrained ECU designs.
Benefits:
- Functional Safety-Capable
- Minimize board space and reduce MCU pin usage with built-in functionality
- Improve system reliability with advanced protection and diagnostic capabilities
Featured resources
- TIDA-020094 – 48V zone reference design
- TIDA-020079 – Zone reference design
- TIDA-00296 – Automotive Body Control Module Driver Reference Design
- TXE8124-Q1 – Automotive 24-bit SPI bus I/O expander with interrupt, reset, and I/O configurable registers
- TIC12400-Q1 – Automotive 35-V multi-switch detection interface (MSDI) with SPI & integrated ADC
- TCA9539A-Q1 – Automotive 16-bit 1.65 to 5.5V I²C/SMBus I/O expander with interrupt, reset and config registers
- TXE81XXEVM – TXE81XX evaluation module
- TIC12400EVM-KIT – Evaluation module kit for the TIC12400-Q1 24-input multiple-switch-detection interface
- IO-EXPANDER-EVM – IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module
TI’s I2C, I3C and SMBus devices help provide effective data center and enterprise solutions.
- TI’s I2C buffers aide in maintaining signal integrity through features, such as hot insertion/swap, to prevent lockups from occurring.
- Our I2C switches eliminate address bus conflicts often seen in designs with multiple optical modules.
- Our I2C level shifters help resolve voltage-level mismatch on I2C bus devices in data center and enterprise applications with voltage-level translation from .85 V to 5.5 V.
Featured resources
- TIDA-01608 – Isolated Current Sense with Integrated Shunt Resistor and I2C Interface Reference Design
- IO-EXPANDER-EVM – IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module
- I2C-DESIGNER – I2C designer tool
- PSPICE-FOR-TI – PSpice® for TI design and simulation tool
Optimize efficiency in factory automation and control designs by integrating I2C devices.
- TI’s I2C buffers and cable extenders enable long-distance communication needs as far as 20 m at 400 kHz.
- Our I2C general-purpose input/output (GPIO) expanders allow for up to 24 I/O’s, while also being available in small packages providing cost competitive solutions.
- Our I2C level shifters help resolve voltage-level mismatch on I2C bus devices in factory automation and control designs with voltage-level translation from .85 V to 5.5 V.
Featured resources
- TIDA-060013 – Reference design for I2C range extension: I2C to CAN
- TIDA-00403 – Ultrasonic Distance Measurement using the TLV320AIC3268 miniDSP CODEC Reference Design
- TIDA-00580 – Automotive-Qualified 16-Bit Rotary Quadrature Decoder Reference Design
- IO-EXPANDER-EVM – IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module
- I2C-DESIGNER – I2C designer tool
- PSPICE-FOR-TI – PSpice® for TI design and simulation tool
Provide faster speeds, stability and reliability in wired networking applications through I2C and I3C devices.
- Our devices include up to I3C -compliant data rates (12.5 MHz), enabling fast communication for wired interface applications such as routers and data center switches.
- Provide stability in your wired networking applications through programmable features found in our devices, such as output drive strength and latch-able interrupts.
- TI’s portfolio of devices has safety features, such as software reset call, hot-swap capability, and stuck bus recovery, that provide reliability for your wired networking designs.
Featured resources
- TIDA-00269 – Gigabit Ethernet link aggregator reference design
- IO-EXPANDER-EVM – IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module
- I2C-DESIGNER – I2C designer tool
- PSPICE-FOR-TI – PSpice® for TI design and simulation tool
Design & development resources
I2C designer tool
IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module
PSpice® for TI design and simulation tool
New products
Automotive 24-bit SPI bus I/O expander with interrupt, reset, and I/O configurable registers
Approx. price (USD)1ku |0.558