CAN transceivers
Browse by category
Achieve high performance, robust protection, and certified electromagnetic compatibility (EMC) for Controller Area Network (CAN) communications, including Flexible Data Rate (CAN FD), Signal Improvement Capability (CAN SIC), and emerging CAN Extra Long (CAN XL). With support for key industry standards, standard pinouts, and a wide range of package options, our solutions simplify design and integration for faster, more efficient networks. TI’s portfolio of 3.3V and 5V CAN bus transceivers enables the next generation of mixed-voltage networking, helping save on costs and board space while delivering data faster, farther, and more reliably across automotive and industrial applications.
Select by type
Architecture
3.3V & 5V CAN transceivers
Features
Featured devices
Explore CAN communication protocols
Send more data at faster speeds with CAN XL
CAN XL transceivers, designed to ISO 11898-2:2024, enable higher bandwidth and larger payloads for demanding in-vehicle networks. By reducing fragmentation overhead and improving time synchronization, CAN XL delivers deterministic communication while maintaining the robustness and fault confinement of the CAN protocol.
Our solutions offer:
- Data rates up to 20Mbps in FAST mode with payloads up to 2048 bytes allowing IP tunneling
- Reduced bus utilization and deterministic latency, ensuring high-priority messages are delivered reliably under high data loads
- Full backward compatibility with CAN FD and CAN SIC networks for scalable upgrades across mixed-network environments
Featured products for CAN XL devices
Unlock complex network topologies with CAN signal improvement capability
CAN SIC transceivers enable higher data rates and improved signal reliability for complex in-vehicle network topologies. By eliminating ringing at the dominant-to-recessive edge, these devices ensure clean, reliable communication at speeds up to 8Mbps, without redesigning your network.
Our solutions offer:
- Data rates up to 8Mbps with eliminated ringing for reliable signal integrity in complex topologies
- Drop-in compatibility with non-SIC 5V CAN transceivers for seamless upgrades to existing networks
- Full compliance with ISO 11898-2:2024 and backward compatibility with CAN FD, classical CAN, and CiA 601-4
How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A)
What is CAN SIC technology and when/why should you use it?
Designing with CAN signal improvement capability transceivers
Featured products for CAN SIC
TCAN1472-Q1ACTIVE
TCAN1473-Q1ACTIVE
Optimize power consumption with targeted wakeup of CAN nodes
CAN transceivers with partial networking conserve power by enabling targeted wakeup of individual nodes based on programmable wake-up patterns, keeping only active nodes powered while the rest remain in a low-power state.
Our solutions offer:
- Programmable wake-up patterns for selective, targeted activation of individual CAN nodes
- Bus fault diagnostics and watchdog timers for enhanced system safety and reliability
- Flexible compatibility with standard CAN and CAN SIC transceivers for node-level power savings
How selective wake CAN transceivers enable lower power consumption in automotive d
How Selective Wake Enables Partial Networking (Rev. B)
TCAN1145EVM User's Guide
Featured products for CAN with partial networking
TCAN1145-Q1ACTIVE
Commander responder network architecture
CAN FD Light (ISO 11898-1:2024) enables CAN bus networks to operate with a commander-responder architecture, allowing designers to remove microcontrollers (MCUs) from edge nodes. In this approach, a single MCU in the commander manages communication and triggers actions on MCU-less responder nodes, which can coexist on the same bus as traditional CAN FD devices. By reducing the number of MCUs and the associated software, CAN FD Light lowers system complexity and cost.
Benefits:
- Reduction in MCUs needed in a system
- Lowers software requirements at the edge node
- Enables MCU-less responder nodes for simpler edge designs
- Compatible with CAN and CAN FD networks
Featured products for CAN FD Light devices
Simplify your power-supply designs with 3.3V-powered CAN transceivers
Our 3.3V CAN transceivers enhance power efficiency in your designs while saving board space by eliminating the need for a separate 5V power supply. Featuring data speeds up to 5Mbps and reliable bus fault protection, these devices are also fully interoperable with 5V CAN transceivers, enabling flexibility and seamless integration with other CAN systems.
Our latest generation of automotive-grade 3.3V CAN transceivers are the first to be International Electrotechnical Commission 62228 automotive electromagnetic compatibility (EMC)-compliant, enabling 3.3V CAN to support both automotive and industrial applications.
Simplify automotive interface design with fully interoperable and EMC-compliant 3.3V CAN transceivers
Achieving reliable data transfer in industrial systems with 3.3V CAN transceivers
How Automotive-Qualified Electromagnetic-Compliant 3.3V CAN FD Transceivers Improve ECU Performance (Rev. A)
Featured products for 3.3V CAN
TCAN3403-Q1ACTIVE
TCAN3404-Q1ACTIVE
Easily address design challenges with our 5V CAN transceivers
Our portfolio of 5V CAN transceivers help you meet the increased bandwidth, efficiency and safety needs of modern automotive and industrial networks. Our portfolio offers data rates as high as 5Mbps, high bus-fault protection devices, dual-channel devices, self-supplied devices, controller-capable devices, and devices that can wake entire systems through their inhibit pin.
Our 5V CAN transceivers are available in both standard 8- and 14-pin configurations and space-saving small outline transistor packages. This breadth of devices enables support for many design topologies with enhanced efficiency and reliability.
Introduction to the Controller Area Network (CAN) (Rev. B)
CAN and LIN overview videos
CAN and LIN transceiver low-power modes
Featured products for 5V CAN
Technical resources
CAN and LIN overview videos
How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A)
CAN and LIN transceiver low-power modes
New products
Automotive CAN transceiver with wake, inhibit and sleep mode
Approx. price (USD)1ku |0.527
Automotive CAN FD transceiver with standby for 48V systems
Approx. price (USD)1ku |0.38
Automotive CAN FD controller with integrated CAN SIC transceiver
Approx. price (USD)1ku |1.121