DRV8317HREER

ACTIVE

24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing | REE | 36 | -40 to 125

ACTIVE Custom reel may be available
Same as: DRV8317HREER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (REE) | 36
Operating temperature range (°C) -40 to 125
Package qty | Carrier 5,000 | LARGE T&R

Features for the DRV8317

  • Three-phase BLDC motor driver
    • Configurable slew rate for EMI mitigation
    • Programmable gain current sensing
    • Supports up to 200-kHz PWM frequency
    • Integrated shoot through protection
  • 4.5-V to 20-V operating voltage
    • 24-V absolute maximum voltage
  • High output current capability
    • 5-A peak current drive
  • Low on-state resistance MOSFETs
    • RDS(ON) (HS + LS) at TA = 25°C : 130-mΩ (typical)
  • Ultra-low Q-current sleep mode
    • 3-µA (max.) at VVM = 12-V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
  • Integrated current sensing
    • No external current sense resistor required
    • Three-phase current sense outputs
  • SPI and hardware device variants
    • 10-MHz SPI interface variant for flexibility
    • Pin configurable variant for simplicity
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Built-in 3.3-V ± 4.5%, 80-mA LDO regulator
  • Integrated protection features
    • VM under voltage lockout (UVLO)
    • VM over voltage protection (OVP)
    • Charge pump under voltage (CPUV)
    • Over current protection (OCP)
    • Over temperature warning and shutdown (OTW/OTS)
    • Fault condition indication pin (nFAULT)

Description for the DRV8317

DRV8317 provides three integrated MOSFET half-bridges for driving three-phase brushless DC (BLDC) motors with 5-V, 9-V, 12-V, or 18-V DC rails or 2s to 4s batteries. The device provides integrated three-phase current sensing which eliminates the need for external sense resistors. DRV8317 has an integrated LDO that provides a regulated 3.3-V rail capable of delivering up to 80mA for external loads like MCU, logic circuits, hall sensors etc.,

DRV8317 provides a configurable 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoidal control using an external microcontroller. DRV8317 is capable of driving a PWM frequency of up to 200 kHz. DRV8317 is highly configurable either through SPI (DRV8317S) or pins (DRV8317H) - PWM mode, slew rate, current sense gain are some of the configurable features.

A number of protection features including supply under voltage lockout (UVLO), over voltage protection (OVP), charge pump under voltage (CPUV), over current protection (OCP), over temperature warning (OTW) and over temperature shutdown (OTS) are integrated into DRV8317 to protect the device, motor, and system against fault events. Fault conditions are indicated by the nFAULT pin.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more