Product details

Vs ABS (max) (V) 35 Vs (min) (V) 4.5 Peak output current (A) 4 Control mode PH/EN, PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Decay mode Fast, Mixed, Smart Tune Features Current Regulation, Integrated Current Sensing, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 35 Vs (min) (V) 4.5 Peak output current (A) 4 Control mode PH/EN, PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Decay mode Fast, Mixed, Smart Tune Features Current Regulation, Integrated Current Sensing, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm) VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Dual H-bridge motor driver
    • One bipolar stepper motor
    • Dual bidirectional brushed-DC motors
    • Four unidirectional brushed-DC motors
  • Integrated current sense functionality
    • No sense resistors required
    • ±5% Full-scale current accuracy
  • 4.5-V to 33-V Operating supply voltage range
  • Multiple control interface options
    • PHASE/ENABLE (PH/EN)
    • PWM (IN/IN)
  • Smart tune, fast and mixed decay options
  • Low RDS(ON):
    • DRV8424E/P: 330 mΩ HS + LS at 24 V, 25°C
    • DRV8425E/P: 550 mΩ HS + LS at 24 V, 25°C
  • High Current Capacity Per Bridge
    • DRV8424E/P: 4-A peak (brushed), 2.5-A full-scale (stepper)
    • DRV8425E/P: 3.2-A peak (brushed), 2-A full-scale (stepper)

    Pin to pin compatible with -

  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Inrush current limiting in brushed-DC applications
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)]
  • Dual H-bridge motor driver
    • One bipolar stepper motor
    • Dual bidirectional brushed-DC motors
    • Four unidirectional brushed-DC motors
  • Integrated current sense functionality
    • No sense resistors required
    • ±5% Full-scale current accuracy
  • 4.5-V to 33-V Operating supply voltage range
  • Multiple control interface options
    • PHASE/ENABLE (PH/EN)
    • PWM (IN/IN)
  • Smart tune, fast and mixed decay options
  • Low RDS(ON):
    • DRV8424E/P: 330 mΩ HS + LS at 24 V, 25°C
    • DRV8425E/P: 550 mΩ HS + LS at 24 V, 25°C
  • High Current Capacity Per Bridge
    • DRV8424E/P: 4-A peak (brushed), 2.5-A full-scale (stepper)
    • DRV8425E/P: 3.2-A peak (brushed), 2-A full-scale (stepper)

    Pin to pin compatible with -

  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Inrush current limiting in brushed-DC applications
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)]

The DRV8424E/P, DRV8425E/P devices are dual H-bridge motor drivers for a wide variety of industrial applications. The devices can be used for driving two DC motors, or a bipolar stepper motor.

The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges, charge pump regulator, current sensing and regulation, and protection circuitry. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra- low quiescent current draw by shutting down most of the internal circuitry. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (OTSD).

The DRV8424E/P is capable of driving a stepper motor with up to 2.5-A full scale or brushed motors with up to 4-A peak; and the DRV8425E/P is capable of driving a stepper motor with up to 2-A full scale or brushed motors with up to 3.2-A peak (dependent on PCB design).

The DRV8424E/P, DRV8425E/P devices are dual H-bridge motor drivers for a wide variety of industrial applications. The devices can be used for driving two DC motors, or a bipolar stepper motor.

The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges, charge pump regulator, current sensing and regulation, and protection circuitry. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra- low quiescent current draw by shutting down most of the internal circuitry. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (OTSD).

The DRV8424E/P is capable of driving a stepper motor with up to 2.5-A full scale or brushed motors with up to 4-A peak; and the DRV8425E/P is capable of driving a stepper motor with up to 2-A full scale or brushed motors with up to 3.2-A peak (dependent on PCB design).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DRV8426E ACTIVE 35-V, 1.5-A bipolar stepper or dual brushed  motor driver with integrated current sensing Higher RDSon, lower current capabilities
DRV8434E ACTIVE 48-V, 2.5-A bipolar stepper or dual brushed motor driver with integrated current sensing DRV8434E is a newer device with integrated current sensing, smart tuning, P2P scalable family and smooth quiet motion
DRV8436E ACTIVE 48-V, 1.5-A bipolar stepper or dual-brushed motor driver with integrated current sensing Higher RDSon, lower current capabilities, and higher voltage range
Similar functionality to the compared device.
DRV8425E ACTIVE 35V, 2A bipolar stepper or dual brushed motor driver with integrated current sensing 35V, 2A bipolar stepper or dual brushed motor driver with integrated current sensing

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet DRV8424E/P, DRV8425E/P Dual H-Bridge Motor Drivers With Integrated Current Sense and Smart Tune Technology datasheet (Rev. B) PDF | HTML Apr 20, 2021
Application brief Advantages of Integrated Current Sensing (Rev. B) PDF | HTML Jun 20, 2022
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML Jan 19, 2021
User guide DRV84XX_89XX_8256X EVM GUI User's Guide (Rev. D) Oct 30, 2020
Application note How to Reduce Audible Noise in Stepper Motors (Rev. A) PDF | HTML Apr 21, 2020
White paper How smart tune regulates current in stepper motors (Rev. A) Mar 19, 2019
Application brief Smart Tuning for Efficient Stepper Driving Nov 20, 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) Jul 6, 2018
Application brief PowerPAD™ Made Easy (Rev. B) May 12, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8424EEVM — DRV8424 PHASE/EN control interface stepper motor driver board

The DRV8424E evaluation module (EVM) allows easy evaluation of the DRV8424E device.

The DRV8424E devices are integrated motor-driver solutions for bipolar stepper motors or brushed DC motors. The device integrates two N-channel power MOSFET H-bridges, integrated current sense and regulation (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DRV8424PEVM — DRV8424 PWM control interface stepper motor driver board

The DRV8424P evaluation module (EVM) allows easy evaluation of the DRV8424P device.

The DRV8424P devices are integrated motor-driver solutions for bipolar stepper motors or brushed DC motors. The device integrates two N-channel power MOSFET H-bridges, integrated current sense and regulation (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos