Product details

Vs ABS (max) (V) 50 Vs (min) (V) 4.5 Peak output current (A) 4 Control mode PH/EN, PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Decay mode Fast, Mixed, Smart Tune Features Current Regulation, Integrated Current Sensing, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 50 Vs (min) (V) 4.5 Peak output current (A) 4 Control mode PH/EN, PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 330 Sleep current (µA) 2 Decay mode Fast, Mixed, Smart Tune Features Current Regulation, Integrated Current Sensing, Smart Tune Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • Dual H-bridge motor driver
    • One bipolar stepper motor
    • Dual bidirectional brushed-DC motors
    • Four unidirectional brushed-DC motors

  • Integrated current sense functionality
    • No sense resistors required
    • ±4% Full-scale current accuracy
  • 4.5-V to 48-V Operating supply voltage range
  • Multiple control interface options
    • PHASE/ENABLE (PH/EN)
    • PWM (IN/IN)
  • Smart tune, fast and mixed decay options
  • Low RDS(ON): 330 mΩ HS + LS at 24 V, 25°C
  • High Current Capacity Per Bridge: 4-A peak (brushed), 2.5-A Full-Scale (stepper)
  • Inrush current limiting in brushed-DC applications
  • Pin to pin compatible with -

  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)
  • Dual H-bridge motor driver
    • One bipolar stepper motor
    • Dual bidirectional brushed-DC motors
    • Four unidirectional brushed-DC motors

  • Integrated current sense functionality
    • No sense resistors required
    • ±4% Full-scale current accuracy
  • 4.5-V to 48-V Operating supply voltage range
  • Multiple control interface options
    • PHASE/ENABLE (PH/EN)
    • PWM (IN/IN)
  • Smart tune, fast and mixed decay options
  • Low RDS(ON): 330 mΩ HS + LS at 24 V, 25°C
  • High Current Capacity Per Bridge: 4-A peak (brushed), 2.5-A Full-Scale (stepper)
  • Inrush current limiting in brushed-DC applications
  • Pin to pin compatible with -

  • Configurable Off-Time PWM Chopping
    • 7, 16, 24 or 32 µs
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low EMI
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)

The DRV8434E/P devices are dual H-bridge motor drivers for a wide variety of industrial applications. The devices can be used for driving two DC motors, or a bipolar stepper motor.

The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges, charge pump regulator, current sensing and regulation, and protection circuitry. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra- low quiescent current draw by shutting down most of the internal circuitry. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (TSD).

The DRV8424E/P is capable of driving a stepper motor with up to 2.5-A full scale or brushed motors with up to 4-A peak (dependent on PCB design).

The DRV8434E/P devices are dual H-bridge motor drivers for a wide variety of industrial applications. The devices can be used for driving two DC motors, or a bipolar stepper motor.

The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges, charge pump regulator, current sensing and regulation, and protection circuitry. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieve ultra- low quiescent current draw by shutting down most of the internal circuitry. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (TSD).

The DRV8424E/P is capable of driving a stepper motor with up to 2.5-A full scale or brushed motors with up to 4-A peak (dependent on PCB design).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DRV8845 ACTIVE 35-V, 1.5-A quad H-bridge motor driver with smart tune technology Dual Stepper for size and cost reduction
Same functionality with different pin-out to the compared device
DRV8424E ACTIVE 35-V, 2.5-A bipolar stepper or dual brushed  motor driver with integrated current sensing 33V, 1.5A bipolar stepper motor driver with integrated current sensing
DRV8436E ACTIVE 48-V, 1.5-A bipolar stepper or dual-brushed motor driver with integrated current sensing 48V, 2.5A bipolar stepper motor driver with integrated current sensing
Similar functionality to the compared device
DRV8425E ACTIVE 35V, 2A bipolar stepper or dual brushed motor driver with integrated current sensing 35V, 2A bipolar stepper or dual brushed motor driver with integrated current sensing

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet DRV8434E/P Dual H-Bridge Motor Driver With Integrated Current Sense and Smart Tune Technology datasheet PDF | HTML 31 Oct 2019
Application brief Advantages of Integrated Current Sensing (Rev. B) PDF | HTML 20 Jun 2022
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
Certificate DRV8434EEVM EU RoHS Declaration of Conformity (DoC) 18 Jan 2021
Application note How to Reduce Audible Noise in Stepper Motors (Rev. A) PDF | HTML 21 Apr 2020
White paper How smart tune regulates current in stepper motors (Rev. A) 19 Mar 2019
Application brief Smart Tuning for Efficient Stepper Driving 20 Nov 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application brief PowerPAD™ Made Easy (Rev. B) 12 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8434EEVM — DRV8434 PHASE/EN control interface stepper motor driver board

The DRV8434E evaluation module (EVM) allows easy evaluation of the DRV8434E device.

The DRV8434E devices are integrated motor-driver solutions for bipolar stepper motors or brushed DC motors. The device integrates two N-channel power MOSFET H-bridges, integrated current sense and regulation (...)

User guide: PDF
Not available on TI.com
Evaluation board

DRV8434PEVM — DRV8434 PWM control interface stepper motor driver board

The DRV8434P evaluation module (EVM) allows easy evaluation of the DRV8434P device.

The DRV8434P devices are integrated motor-driver solutions for bipolar stepper motors or brushed DC motors. The device integrates two N-channel power MOSFET H-bridges, integrated current sense and regulation (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos