DS90C032WGLQMLV

ACTIVE

Radiation-tolerant, QML-V, LVDS quad CMOS differential line receiver | NAC | 16 | -55 to 125

ACTIVE Lot and date code selection may be available
Same as: 5962L9583401VZA, DS90C032WGLQMLV.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962L9583401VZA ACTIVE Lot and date code selection may be available
Package qty | Carrier 88 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
DS90C032WGLQMLV.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 88 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (NAC) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 88 | JEDEC TRAY (5+1)

Features for the DS90C032QML-SP

  • Single Event Latchup (SEL) Immune 120 MeV-cm2/mg
  • High Impedance LVDS Inputs with Power-Off.
  • Accepts Small Swing (330 mV) Differential Signal Levels
  • Low Power Dissipation
  • Low Differential Skew
  • Low Chip to Chip Skew
  • Pin Compatible with DS26C32A
  • Compatible with IEEE 1596.3 SCI LVDS Standard

All trademarks are the property of their respective owners.

Description for the DS90C032QML-SP

The DS90C032 is a quad CMOS differential line receiver designed for applications requiring ultra low power dissipation and high data rates.

The DS90C032 accepts low voltage differential input signals and translates them to CMOS (TTL compatible) output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports OPEN Failsafe and terminated (100Ω) input Failsafe with the addition of external failsafe biasing. Receiver output will be HIGH for both Failsafe conditions.

The DS90C032 provides power-off high impedance LVDS inputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present.

The DS90C032 and companion line driver (DS90C031) provide a new alternative to high power pseudo-ECL devices for high speed point-to-point interface applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962L9583401VZA ACTIVE Lot and date code selection may be available
Package qty | Carrier 88 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
DS90C032WGLQMLV.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 88 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more