INA2133U

ACTIVE

Dual 1.5-MHz, 450-µV offset, 0.95-mA power, precision difference amplifier | D | 14 | -55 to 125

Same as: INA2133U.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

INA2143U ACTIVE Dual high-speed (5-V/µs), 250-µV offset, g= 10 or g= 0.1 precision difference amplifier | D | 14 | -55 to 125 Improved offset, more gain options with narrowed common-mode voltage

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More INA2133 information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 50 | TUBE

Features for the INA2133

  • Single, dual versions
  • Low offset voltage: ±450µV (maximum)
  • Low offset voltage drift: ±5µV/°C (maximum)
  • Low gain error: 0.05% (maximum)
  • Wide bandwidth: 1.5MHz
  • High slew rate:
    • 5V/µs (CSO: SHE)
    • 20V/µs (CSO: RFB)
  • Fast settling time: 5.5µs to 0.01%
  • Low quiescent current: 950µA
  • Wide supply range: ±2.25V to ±18V

Description for the INA2133

The INA133 and INA2133 are high slew rate, unity gain difference amplifiers made up of a precision operational amplifier with a precision resistor network. The on-chip resistors are laser trimmed for accurate gain and high common-mode rejection. Excellent tracking of resistors (TCR) maintains gain accuracy and common-mode rejection over temperature. The INAx133 operates over a wide supply range, ±2.25V to ±18V (+4.5V to +36V single supply), and that input common-mode voltage range extends beyond the positive and negative supply rails.

The differential amplifier is the foundation of many commonly used circuits. The INAx133 provides this precision circuit function for cost-optimized designs.

The single INA133 version is available in the SOIC-8 surface mount package. The dual INA2133 version is available in SOIC-14 package. Both are specified for operation over the industrial temperature range −40°C to +85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more