8-pin (DDF) package image

INA296A2IDDFR

ACTIVE

-5-V to 110-V, bidirectional, 1.1-MHz 8-V/µs ultraprecise current sense amplifier | DDF | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: INA296A2IDDFR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDF) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the INA296A

  • Wide common-mode voltage:
    • Operational voltage: −5V to 110V
    • Survival voltage: −20V to 120V
  • Bidirectional operation
  • High small signal bandwidth: 1.1MHz (at all gains)
  • Slew rate: 8V/µs
  • Step response settling time to 1%: 1µs
  • Excellent CMRR: 166dB
  • Accuracy:
    • Gain error (maximum)
      • Version A: ±0.01%, ±1ppm/°C drift
      • Version B: ±0.1%, ±5ppm/°C drift
    • Offset voltage (maximum)
      • Version A: ±10µV, ±0.1µV/°C drift
      • Version B: ±150µV, ±0.5µV/°C drift
  • Available gains:
    • INA296A1, INA296B1 : 10V/V
    • INA296A2, INA296B2 : 20V/V
    • INA296A3, INA296B3 : 50V/V
    • INA296A4, INA296B4 : 100V/V
    • INA296A5, INA296B5 : 200V/V
  • Package options: SOT23-8, VSSOP-8, SOIC-8,

Description for the INA296A

The INA296x is an ultra-precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166dB). The INA296x is not only designed for high voltage, bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 1.1MHz and fast settling time.

The INA296x operates from a single 2.7V to 20V supply, drawing 2.5mA of supply current. The INA296x is available in five gain options: 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA296x is specified over operating temperature range of −40°C to 125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more