INA331AIDGKT

ACTIVE

Low-Power, Single Supply, CMOS, Instrumentation Amplifier | DGK | 8 | -55 to 125

ACTIVE Custom reel may be available
Same as: INA331AIDGKT.B, INA331AIDGKTG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA331AIDGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the INA331

  • DESIGNED FOR LOW COST
  • HIGH GAIN ACCURACY: G = 5, 0.02%, 2ppm/°C
  • GAIN SET WITH EXT. RESISTORS FOR >5V/V
  • LOW OFFSET VOLTAGE: ±250 µV
  • HIGH CMRR: 94dB DC, 50dB at 45kHz
  • LOW BIAS CURRENT: 0.5pA
  • BANDWIDTH, SLEW RATE: 2.0MHz, 5V/µs
  • RAIL-TO-RAIL OUTPUT SWING: (V+)– 0.02V
  • WIDE TEMPERATURE RANGE: –55°C to +125°C
  • LOW QUIESCENT CURRENT: 490 µA max/chan
  • SHUT DOWN: 0.01 µA
  • MSOP-8 SINGLE AND TSSOP-14 DUAL PACKAGES
  • APPLICATIONS
    • INDUSTRIAL SENSOR AMPLIFIERS:
        Bridge, RTD, Thermocouple, Position
    • PHYSIOLOGICAL AMPLIFIERS:
        ECG, EEG, EMG
    • A/D CONVERTER SIGNAL CONDITIONING
    • DIFFERENTIAL LINE RECEIVERS WITH GAIN
    • FIELD UTILITY METERS
    • PCMCIA CARDS
    • AUDIO AMPLIFIERS
    • COMMUNICATION SYSTEMS
    • TEST EQUIPMENT
    • AUTOMOTIVE INSTRUMENTATION

All trademarks are the property of their respective owners.

Description for the INA331

The INA331 and INA2331 are rail-to-rail output, low-power CMOS instrumentation amplifiers that offer wide range, single-supply operation as well as bipolar-supply operation. The INA331 family provides low-cost, low-noise amplification of differential signals with a low quiescent current of 415µA (dropping to 0.01µA when shutdown). Returning to normal operation within microseconds, this INA can be used for battery or multi-channel applications.

Configured internally in a gain of 5V/V, the INA331 offers flexibility in higher gains by choosing external resistors.

The INA331 rejects line noise and its harmonics, because common-mode error remains low even at higher frequencies.

High bandwidth and slew rate makes the INA331 ideal for directly driving sampling Analog-to-Digital (A/D) converters as well as general-purpose applications.

With high precision, low cost, and small packages, the INA331 outperforms discrete designs. They are specified for a wide temperature range of -55°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA331AIDGKR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more