INA818

ACTIVE

Low power (350-µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 1, 8)

Top

Product details

Parameters

Number of channels (#) 1 Vs (Max) (V) 36 Vs (Min) (V) 4.5 Input offset (+/-) (Max) (uV) 35 Gain (Min) (V/V) 1 Gain (Max) (V/V) 10000 Noise at 1 kHz (Typ) (nV/rt (Hz)) 8 CMRR (Min) (dB) 140 Input offset drift (+/-) (Max) (uV/C) 0.4 Input bias current (+/-) (Max) (nA) 0.5 Iq (Typ) (mA) 0.35 Bandwidth at min gain (Typ) (MHz) 2 Gain error (+/-) (Max) (%) 0.025 Operating temperature range (C) -40 to 125 Noise at 0.1 Hz-10 Hz (Typ) (uVpp) 0.19 Gain non-linearity (+/-) (Max) (%) 0.001 open-in-new Find other Instrumentation amplifiers

Package | Pins | Size

SOIC (D) 8 19 mm² 4.9 x 3.9 open-in-new Find other Instrumentation amplifiers

Features

  • Low offset voltage: 10 µV (typ), 35 µV (max)
  • Gain drift: 5 ppm/°C (G = 1),
    35 ppm/°C (G > 1) (max)
  • Noise: 8 nV/√Hz
  • Bandwidth: 2 MHz (G = 1), 270 kHz (G = 100)
  • Stable with 1-nF capacitive loads
  • Inputs protected up to ±60 V
  • Common-mode rejection: 110 dB, G = 10 (min)
  • Power-supply rejection: 100 dB, G = 1 (min)
  • Supply current: 385 µA (max)
  • Supply voltage range:
    • Single supply: 4.5 V to 36 V
    • Dual supply: ±2.25 V to ±18 V
  • Specified temperature: –40°C to +125°C
  • Package: 8-pin SOIC

All trademarks are the property of their respective owners.

open-in-new Find other Instrumentation amplifiers

Description

The INA818 is a high-precision instrumentation amplifier that offers low power consumption and operates over a very wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10000. The device offers high precision as a result of super-beta input transistors, which provide exceptionally low input offset voltage, offset voltage drift, input bias current, input voltage, and current noise. Additional circuitry protects the inputs against overvoltage up to ±60 V.

The INA818 is optimized to provide a high common-mode rejection ratio. At G = 1, the common-mode rejection ratio exceeds 90 dB across the full input common-mode range. The device is designed for low-voltage operation from a 4.5-V single supply, as well as dual supplies up to ±18 V.

The INA818 is available in an 8-pin SOIC package and is specified over the –40°C to +125°C temperature range.

open-in-new Find other Instrumentation amplifiers
Download
Similar products you might be interested in
open-in-new Compare products
Same functionality but is not pin-for-pin or parametrically equivalent to the compared device:
INA819 ACTIVE Low power (350-µA), precision instrumentation amp with ±60-V overvoltage protection (gain pins 2, 3) Pinout with RG connections on pin 2,3

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
Description

The universal INAEVM (Instrumentation Amplifier Evaluation Module) is available in two package options that simplify prototyping precision instrumentation amplifiers in either the SO-8 (D) package or the MSOP-8(DGK) package with the pinout shown.  See the chart below for compatible TI INA’s. Note (...)

Design tools & simulation

SIMULATION MODELS Download
SBOMAY8.ZIP (11 KB) - TINA-TI Spice Model
SIMULATION MODELS Download
SBOMAY9.TSC (441 KB) - TINA-TI Reference Design
SIMULATION MODELS Download
SBOMAZ0.ZIP (479 KB) - PSpice Model
SIMULATION TOOLS Download
PSpice® for TI design and simulation tool
PSPICE-FOR-TI — PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • (...)
SIMULATION TOOLS Download
SPICE-based analog simulation program
TINA-TI TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
document-generic User guide
CALCULATION TOOLS Download
Analog engineer's calculator
ANALOG-ENGINEER-CALC — The Analog Engineer’s Calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting op-amp gain with feedback (...)
Features
  • Expedites circuit design with analog-to-digital converters (ADCs) and digital-to-analog converters (DACs)
    • Noise calculations
    • Common unit translation
  • Solves common amplifier circuit design problems
    • Gain selections using standard resistors
    • Filter configurations
    • Total noise for common amplifier configurations
  • (...)
CALCULATION TOOLS Download
Common-Mode Input Range Calculator for Instrumentation Amplifiers
INA-CMV-CALC The Common-Mode Input Range Calculator is tool for quickly generating plots of an instrumentation amplifier’s common-mode input range vs output. The tool is compatible with both 2-amp and 3-amp instrumentation amplifiers utilizing any supply range.

The Common-Mode Input Range Calculator is pre-loaded (...)

Features
  • Preloaded with 20 of TI’s most popular instrumentation amplifier specifications
  • Customizable supply, gain, and voltage reference options
  • Calculator displays output limitations graphically and numerically

CAD/CAE symbols

Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos