TIDA-010988

Eight-channel V and I combined analog input module with single supply reference design

TIDA-010988

Design files

Overview

The TIDA-010988 is an eight-channel analog input module with 2-terminal inputs for industrial automation applications. Each channel supports software-selectable voltage range of 0V to 10V and ±10V, as well as current range of 4mA to 20mA, ±20mA. The design implements a high-density isolated analog input module powered from either a single 24V field supply or 5V USB. By using the ADS125H18 chip-select forwarding feature, the design implements a shared SPI architecture that reduces the required digital isolation channel count. The system is designed to achieve over temperature system absolute accuracy error better than 0.1% for voltage input and 0.2% for current input.

Features
  • Eight identical 2-terminal analog input channels
  • Per-channel support for voltage (0V to 10V, ±10V) and current (4mA to 20mA, ±20mA) input
  • Photo‑MOS based voltage and current switching with open‑wire detection on each channel
  • Integrated PTC, TVS, and Zener diodes input protection for robust industrial interfaces
  • Single 24V supply or 5V USB supply for evaluation
  • System absolute accuracy error:
    • Over temperature (–40°C to 125°C), Voltage: <0.1%, Current: <0.2%
    • Room temperature (25°C), Voltage: <0.05%, Current: <0.15%

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFI7.PDF (1611 KB)

Reference design overview and verified performance test data

SLVMF51.PDF (501 KB)

Detailed overview of design layout for component placement

SLVMF50.PDF (230 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF52.ZIP (3951 KB)

Files used for 3D models or 2D drawings of IC components

SLVC964.ZIP (1310 KB)

Design file that contains information on physical board layer of design PCB

SLVMF49.PDF (2498 KB)

PCB layer plot file used for generating PCB design layout

SLVMF48.PDF (916 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

LM518065-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
Digital isolators

ISO6441Robust EMC, reinforced/Basic 4-channel, 3/1, digital isolator with 250kV/us CMTI, 150Mbps

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G511780MHz Arm® Cortex®-M0+ MCU with dual-bank 128kB flash, 32kB SRAM, USB2.0-FS, I2S/TDM, ADC, COMP

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TXE811616-bit SPI bus I/O expander with interrupt, reset and I/O configurable registers

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC334205V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV709150-mA 30-V low-dropout (LDO) linear regulator with 3.2-μA supply current

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A20300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR

Data sheet: PDF | HTML
Precision ADCs

ADS125H1816-channel, 24-bit, 1MSPS delta-sigma ADC with high voltage inputs (±10V) using a 5V supply

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Eight-Channel V and I Combined Analog Input Module With Single Supply Reference Design PDF | HTML May 22, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos