LF412

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TL082H ACTIVE Dual, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation Wider supply range (4.5 V to 40 V), higher GBW (5.25 MHz), faster slew rate (20 V/us), lower power (0.9375 mA), higher output current (26 mA)
TL072H ACTIVE Dual, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation Wider temperature range (-40°C to 125°C), higher slew rate (20 V/us), lower quiescent current (0.0937mA), wider voltage range (4.5 V to 40 V)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Rail-to-rail No GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 2.25 Vn at 1 kHz (typ) (nV√Hz) 18 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.025 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 3.5 Input common mode headroom (to positive supply) (typ) (V) 0.5 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Rail-to-rail No GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 2.25 Vn at 1 kHz (typ) (nV√Hz) 18 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.025 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 3.5 Input common mode headroom (to positive supply) (typ) (V) 0.5 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Low input bias current: ±10pA typ
  • Low input noise current: 2fA/√Hz typ
  • Low supply current: 0.560mA typ
  • High input impedance
  • Internally trimmed offset voltage
  • Wide gain bandwidth: 4.5MHz typ
  • High slew rate: 21V/µs typ (new die performance with VID = 1V)
  • Low input bias current: ±10pA typ
  • Low input noise current: 2fA/√Hz typ
  • Low supply current: 0.560mA typ
  • High input impedance
  • Internally trimmed offset voltage
  • Wide gain bandwidth: 4.5MHz typ
  • High slew rate: 21V/µs typ (new die performance with VID = 1V)

This device is a low-cost, FET-input operational amplifier with very low input offset voltage and a specified maximum input offset voltage drift. The operational amplifier requires low supply current yet maintains a large gain bandwidth product. In addition, the input stage provides very low input bias and offset currents.

The LF412C can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF412C is characterized for operation from 0°C to 70°C.

This device is a low-cost, FET-input operational amplifier with very low input offset voltage and a specified maximum input offset voltage drift. The operational amplifier requires low supply current yet maintains a large gain bandwidth product. In addition, the input stage provides very low input bias and offset currents.

The LF412C can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF412C is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LF412C Dual FET-Input Operational Amplifier datasheet (Rev. C) PDF | HTML Aug 6, 2026
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note AN-447 Protection Schemes for BI-FET Amplifiers and Switches May 2, 2004
Application note Get Fast Stable Response From Improved Unity-Gain Followers Oct 2, 2002
Application note Get More Power Out of Dual or Quad Op-Amps Oct 2, 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LF412(C) PSpice Model

SLOJ041.ZIP (0 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos