LF442QML

OBSOLETE
LF442QML is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LF412QML ACTIVE Military-grade, dual, 30-V, 4-MHz, FET-input operational amplifier Offers wider bandwidth and lower noise.

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.2 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Military Operating temperature range (°C) to Offset drift (typ) (µV/°C) 7 CMRR (typ) (dB) 95 Iout (typ) (A) 0.0068 Architecture FET
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.2 Vn at 1 kHz (typ) (nV√Hz) 35 Rating Military Operating temperature range (°C) to Offset drift (typ) (µV/°C) 7 CMRR (typ) (dB) 95 Iout (typ) (A) 0.0068 Architecture FET
TO-CAN (LMC) 8 80.2816 mm² (8.96 mm × 8.96 mm)
  • 1/10 Supply Current of a LM1458: 400 μA (Max)
  • Low Input Bias Current: 50 pA (Typ)
  • Low Input Offset Voltage: 1 mV (Typ)
  • Low Input Offset Voltage Drift: 7 μV/°C (Typ)
  • High Gain Bandwidth: 1 MHz (Typ)
  • High Slew Rate: 1 V/μs (Typ)
  • Low Noise Voltage for Low Power: 35 nV/√Hz (Typ)
  • Low Input Noise Current: 0.01 pA/√Hz (Typ)
  • High Input Impedance: 1012Ω

All trademarks are the property of their respective owners.

  • 1/10 Supply Current of a LM1458: 400 μA (Max)
  • Low Input Bias Current: 50 pA (Typ)
  • Low Input Offset Voltage: 1 mV (Typ)
  • Low Input Offset Voltage Drift: 7 μV/°C (Typ)
  • High Gain Bandwidth: 1 MHz (Typ)
  • High Slew Rate: 1 V/μs (Typ)
  • Low Noise Voltage for Low Power: 35 nV/√Hz (Typ)
  • Low Input Noise Current: 0.01 pA/√Hz (Typ)
  • High Input Impedance: 1012Ω

All trademarks are the property of their respective owners.

The LF442 dual low power operational amplifier provides many of the same AC characteristics as the industry standard LM1458 while greatly improving the DC characteristics of the LM1458. The amplifier has the same bandwidth, slew rate, and gain (10 kΩ load) as the LM1458 and only draws one tenth the supply current of the LM1458. In addition the well matched high voltage JFET input devices of the LF442 reduce the input bias and offset currents by a factor of 10,000 over the LM1458. A combination of careful layout design and internal trimming ensures very low input offset voltage and voltage drift. The LF442 also has a very low equivalent input noise voltage for a low power amplifier.

The LF442 is pin compatible with the LM1458 allowing an immediate 10 times reduction in power drain in many applications. The LF442 should be used where low power dissipation and good electrical characteristics are the major considerations.

The LF442 dual low power operational amplifier provides many of the same AC characteristics as the industry standard LM1458 while greatly improving the DC characteristics of the LM1458. The amplifier has the same bandwidth, slew rate, and gain (10 kΩ load) as the LM1458 and only draws one tenth the supply current of the LM1458. In addition the well matched high voltage JFET input devices of the LF442 reduce the input bias and offset currents by a factor of 10,000 over the LM1458. A combination of careful layout design and internal trimming ensures very low input offset voltage and voltage drift. The LF442 also has a very low equivalent input noise voltage for a low power amplifier.

The LF442 is pin compatible with the LM1458 allowing an immediate 10 times reduction in power drain in many applications. The LF442 should be used where low power dissipation and good electrical characteristics are the major considerations.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LF442QML Dual Low Power JFET Input Operational Amplifier datasheet (Rev. A) Mar 26, 2013
* SMD LF442QML SMD 5962-97633 Jun 21, 2016

Ordering & quality