PMP23227

Power delivery reference design for AMD Versal™ Edge AI series

PMP23227

Design files

Overview

This reference design demonstrates how the required power rails for the VE2302 device can be powered by TI's regulator ICs. AMD’s Minimum Rails power consolidation of supplies. See AMD’s Power Design Manager (PDM) tool, for all available power consolidation options. Use PDM when estimating power for any application. This reference design uses example power estimations. The design can also be used as a foundation for designing the power tree for other devices of the AI Edge series. The original power source for this system is typically between 8VIN to 18VIN and capable of delivering about 50W of power.

Features
  •  All necessary supply rails to support basic full-system functionality.         
  •  Front-end protection provides UVLO/OVLO, over-current, reverse polarity protections         
  •  5V Buck Pre-Regulator for lower current and balanced system efficiency         
  •  Voltage supervision options using integrated, programmable PMIC OR discrete dedicated voltage supervisor IC 
Output voltage options PMP23227.1 PMP23227.2 PMP23227.3 PMP23227.4 PMP23227.5 PMP23227.6 PMP23227.7 PMP23227.8 PMP23227.9
Vin (Min) (V) 6 4.75 4.75 4.75 4.75 4.75 4.75 6 6
Vin (Max) (V) 20 5.25 5.25 5.25 5.25 5.25 5.25 42 42
Vout (Nom) (V) 5 .8 1 1.5 .88 1.2 1.5 12 3.3
Iout (Max) (A) 12 39 3 1.1 .7 1.3 .05 12.5 .012
Output Power (W) 60 31.2 3 1.65 .616 1.56 .075 150 .0396
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC DC DC
Topology Buck- Synchronous Buck- Multiphase^Buck- Synchronous Buck- Integrated Switch^Buck- Synchronous Buck- Integrated Switch^Buck- Synchronous Buck- Integrated Switch^Buck- Synchronous Buck- Integrated Switch^Buck- Synchronous Linear Regulator OR'ing^Other Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT387.PDF (2786 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCS0.PDF (740 KB)

Detailed overview of design layout for component placement

TIDMCS1.PDF (172 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCS3.ZIP (4792 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGO0.ZIP (1675 KB)

Design file that contains information on physical board layer of design PCB

TIDMCS2.PDF (6630 KB)

PCB layer plot file used for generating PCB design layout

TIDMCR9.PDF (934 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ideal diode & ORing controllers

LM74910-Q1Automotive ideal diode with circuit breaker, 200-kHz ACS and under- and overvoltage protection

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP8769-Q1Automotive PMIC for SoCs up to ASIL D with four 5A/20A multiphase buck converters

Data sheet: PDF | HTML
DC/DC converters

TPS62876-Q1Automotive, 2.7V to 6V input, 25A stackable synchronous buck converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS746-Q1Automotive 1-A, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B69-Q1Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS389006-Q1Automotive multichannel overvoltage and undervoltage I²C programmable voltage supervisor and monitor

Data sheet: PDF | HTML
DC/DC controllers

LM25148-Q1Automotive 42-V synchronous buck DC/DC controller with ultra-low IQ

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Power Delivery Reference Design for AMD Versal™ AI Edge Series PDF | HTML Mar 25, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos