Product details

Number of input channels 3 Number of outputs 15 RMS jitter (fs) 54 Features 0 Delay, Integrated VCO, JESD204B, Loss of signal detection, Manual/auto switch, Programmable Delay, SPI Output frequency (max) (MHz) 3255 Output type CML, HSDS, LVCMOS, LVDS, LVPECL Input type HCSL, LVCMOS, LVDS, LVPECL Supply voltage (min) (V) 3.135 Supply voltage (max) (V) 3.465 Operating temperature range (°C) -40 to 125
Number of input channels 3 Number of outputs 15 RMS jitter (fs) 54 Features 0 Delay, Integrated VCO, JESD204B, Loss of signal detection, Manual/auto switch, Programmable Delay, SPI Output frequency (max) (MHz) 3255 Output type CML, HSDS, LVCMOS, LVDS, LVPECL Input type HCSL, LVCMOS, LVDS, LVPECL Supply voltage (min) (V) 3.135 Supply voltage (max) (V) 3.465 Operating temperature range (°C) -40 to 125
HTQFP (PAP) 64 144 mm² 12 x 12
  • AEC-Q100 Grade 1: –40°C to 125°C
  • Maximum clock output frequency: 3255 MHz
  • Multi-mode: dual PLL, single PLL, and clock distribution
  • 6-GHz external VCO or distribution input
  • Ultra-low noise, at 2500 MHz:
    • 54-fs RMS jitter (12 kHz to 20 MHz)
    • 64-fs RMS jitter (100 Hz to 20 MHz)
    • –157.6-dBc/Hz noise floor
  • Ultra-low noise, at 3200 MHz:
    • 61-fs RMS jitter (12 kHz to 20 MHz)
    • 67-fs RMS jitter (100 Hz to 100 MHz)
    • –156.5-dBc/Hz noise floor
  • PLL2
    • PLL FOM of –230 dBc/Hz
    • PLL 1/f of –128 dBc/Hz
    • Phase detector rate up to 320 MHz
    • Two integrated VCOs: 2440 to 2600 MHz and 2945 to 3255 MHz
  • Up to 14 differential device clocks
    • CML, LVPECL, LCPECL, HSDS, LVDS, and 2xLVCMOS programmable outputs
  • Up to 1 buffered VCXO/XO output
    • LVPECL, LVDS, 2xLVCMOS programmable
  • 1-1023 CLKOUT integer divider
  • 1-8191 SYSREF integer divider
  • 25-ps step analog delay for SYSREF clocks
  • Digital delay and dynamic digital delay for device clocks and SYSREF
  • Holdover mode with PLL1
  • 0-delay with PLL1 or PLL2
  • High Reliability
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • AEC-Q100 Grade 1: –40°C to 125°C
  • Maximum clock output frequency: 3255 MHz
  • Multi-mode: dual PLL, single PLL, and clock distribution
  • 6-GHz external VCO or distribution input
  • Ultra-low noise, at 2500 MHz:
    • 54-fs RMS jitter (12 kHz to 20 MHz)
    • 64-fs RMS jitter (100 Hz to 20 MHz)
    • –157.6-dBc/Hz noise floor
  • Ultra-low noise, at 3200 MHz:
    • 61-fs RMS jitter (12 kHz to 20 MHz)
    • 67-fs RMS jitter (100 Hz to 100 MHz)
    • –156.5-dBc/Hz noise floor
  • PLL2
    • PLL FOM of –230 dBc/Hz
    • PLL 1/f of –128 dBc/Hz
    • Phase detector rate up to 320 MHz
    • Two integrated VCOs: 2440 to 2600 MHz and 2945 to 3255 MHz
  • Up to 14 differential device clocks
    • CML, LVPECL, LCPECL, HSDS, LVDS, and 2xLVCMOS programmable outputs
  • Up to 1 buffered VCXO/XO output
    • LVPECL, LVDS, 2xLVCMOS programmable
  • 1-1023 CLKOUT integer divider
  • 1-8191 SYSREF integer divider
  • 25-ps step analog delay for SYSREF clocks
  • Digital delay and dynamic digital delay for device clocks and SYSREF
  • Holdover mode with PLL1
  • 0-delay with PLL1 or PLL2
  • High Reliability
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The LMK04714-Q1 is a high performance clock conditioner with JEDEC JESD204B/C support for space applications.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B/C converters or other logic devices using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B/C applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.

This device can be configured for operation in dual PLL, single PLL, or clock distribution modes with or without SYSREF generation or reclocking. PLL2 may operate with either internal or external VCO.

The high performance combined with features like the ability to trade off between power and performance, dual VCOs, dynamic digital delay, and holdover allows to provide flexible high performance clocking trees.

The LMK04714-Q1 is a high performance clock conditioner with JEDEC JESD204B/C support for space applications.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B/C converters or other logic devices using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B/C applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.

This device can be configured for operation in dual PLL, single PLL, or clock distribution modes with or without SYSREF generation or reclocking. PLL2 may operate with either internal or external VCO.

The high performance combined with features like the ability to trade off between power and performance, dual VCOs, dynamic digital delay, and holdover allows to provide flexible high performance clocking trees.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMK04714-Q1 Automotive Grade Ultra-Low-Noise JESD204B/C Dual-Loop Clock Jitter Cleaner datasheet PDF | HTML 05 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

TICSPRO-SW TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware

Supported products & hardware

Download options
Simulation model

LMK04714-Q1 IBIS Model

SNAM261.ZIP (168 KB) - IBIS Model
Design tool

PLLATINUMSIM-SW PLLatinum Sim Tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos