LMKDB1104FS85REXR

ACTIVE

4-output LP-HCSL clock buffer for PCIe PCIe Gen 1 to Gen 7 | REX | 28 | -40 to 105

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (REX) | 28
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the LMKDB1104

  • LP-HCSL clock buffer and clock MUX that support:
    • PCIe Gen 1 to Gen 7
    • CC (Common Clock) and IR (Independent Reference) PCIe architectures
    • Input clock with or without SSC
  • Intel DB2000QL and DB1206 compliant:
    • All devices meet DB2000QL specifications
    • LMKDB1120 is pin-compatible to DB2000QL
    • LMKDB1112 is pin-compatible to DB1206
  • Extremely low additive jitter:
    • 31fs maximum 12kHz to 20MHz RMS additive jitter at 156.25MHz
    • 13fs maximum additive jitter for PCIe Gen 4
    • 5fs maximum additive jitter for PCIe Gen 5
    • 3fs maximum additive jitter for PCIe Gen 6
    • 2.1fs maximum additive jitter for PCIe Gen 7
  • Fail-safe input
  • Fail-safe outputs (LMKDB1120FS, LMKDB1108FS and LMKDB1104FS only)
  • Flexible power-up sequence
  • Automatic output disable
  • Individual output enable
  • SBI (Side Band Interface) for high-speed output enable or disable
  • LOS (Loss of Signal) input detection
  • 85Ω or 100Ω output impedance
  • 1.8V / 3.3V ± 10% power supply
  • –40°C to 105°C ambient temperature

Description for the LMKDB1104

The LMKDB devices are a family of extremely-low-jitter LP-HCSL buffers that support PCIe Gen 1 to Gen 7 and are DB2000QL compliant. The devices provide flexible power-up sequence, fail-safe inputs, fail-safe outputs, individual output active and inactive pins, loss of input signal (LOS) detection and automatic output disable features, as well as excellent power supply noise rejection performance.

Both 1.8V and 3.3V supply voltages are supported. For LMKDB1120, 1.8V power supply saves 250mW power compared to 3.3V.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more