LMP7732

ACTIVE

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 0.5 Input bias current (max) (pA) 30000 GBW (typ) (MHz) 22 Slew rate (typ) (V/µs) 2.4 Rail-to-rail In, Out Iq per channel (typ) (mA) 2.2 Vn at 1 kHz (typ) (nV√Hz) 2.9 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.047 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.009 Output swing headroom (to positive supply) (typ) (V) -0.008 THD + N at 1 kHz (typ) (%) 0.001
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 0.5 Input bias current (max) (pA) 30000 GBW (typ) (MHz) 22 Slew rate (typ) (V/µs) 2.4 Rail-to-rail In, Out Iq per channel (typ) (mA) 2.2 Vn at 1 kHz (typ) (nV√Hz) 2.9 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.047 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.009 Output swing headroom (to positive supply) (typ) (V) -0.008 THD + N at 1 kHz (typ) (%) 0.001
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • (Typical Values, TA = 25°C, VS = 5V)
  • Input Voltage Noise
    • f = 3 Hz 3.3 nV/√Hz
    • f = 1 kHz 2.9 nV/√Hz
  • CMRR 130 dB
  • Open Loop Gain 130 dB
  • GBW 22 MHz
  • Slew Rate 2.4 V/µs
  • THD 0.001% @ f = 10 kHz, AV = 1, RL = 2 kΩ
  • Supply Current 4.4 mA
  • Supply Voltage Range 1.8V to 5.5V
  • Operating Temperature Range −40°C to 125°C
  • Input Bias Current ±1.5 nA
  • RRIO

All trademarks are the property of their respective owners.

  • (Typical Values, TA = 25°C, VS = 5V)
  • Input Voltage Noise
    • f = 3 Hz 3.3 nV/√Hz
    • f = 1 kHz 2.9 nV/√Hz
  • CMRR 130 dB
  • Open Loop Gain 130 dB
  • GBW 22 MHz
  • Slew Rate 2.4 V/µs
  • THD 0.001% @ f = 10 kHz, AV = 1, RL = 2 kΩ
  • Supply Current 4.4 mA
  • Supply Voltage Range 1.8V to 5.5V
  • Operating Temperature Range −40°C to 125°C
  • Input Bias Current ±1.5 nA
  • RRIO

All trademarks are the property of their respective owners.

The LMP7732 is a dual low noise, rail-to-rail input and output, low voltage amplifier. The LMP7732 is part of the LMP amplifier family and is ideal for precision and low noise applications with low voltage requirements.

This operational amplifier offers low voltage noise of 2.9 nV/√Hz with a 1/f corner of only 3 Hz. The LMP7732 has bipolar junction input stages with a bias current of only 1.5 nA. This low input bias current, complemented by the very low level of voltage noise, makes the LMP7732 an excellent choice for photometry applications.

The LMP7732 provides a wide GBW of 22 MHz while consuming only 4 mA of current. This high gain bandwidth along with the high open loop gain of 130 dB enables accurate signal conditioning in applications with high closed loop gain requirements.

The LMP7732 has a supply voltage range of 1.8V to 5.5V, making it an ideal choice for battery operated portable applications.

The LMP7732 is offered in the 8-Pin SOIC and VSSOP packages.

The LMP7731 is the single version of this product and is offered in the 5-Pin SOT-23 and 8-Pin SOIC packages.

The LMP7732 is a dual low noise, rail-to-rail input and output, low voltage amplifier. The LMP7732 is part of the LMP amplifier family and is ideal for precision and low noise applications with low voltage requirements.

This operational amplifier offers low voltage noise of 2.9 nV/√Hz with a 1/f corner of only 3 Hz. The LMP7732 has bipolar junction input stages with a bias current of only 1.5 nA. This low input bias current, complemented by the very low level of voltage noise, makes the LMP7732 an excellent choice for photometry applications.

The LMP7732 provides a wide GBW of 22 MHz while consuming only 4 mA of current. This high gain bandwidth along with the high open loop gain of 130 dB enables accurate signal conditioning in applications with high closed loop gain requirements.

The LMP7732 has a supply voltage range of 1.8V to 5.5V, making it an ideal choice for battery operated portable applications.

The LMP7732 is offered in the 8-Pin SOIC and VSSOP packages.

The LMP7731 is the single version of this product and is offered in the 5-Pin SOT-23 and 8-Pin SOIC packages.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMP7732 2.9 nV/sqrt(Hz) Low Noise, RRIO Amplifier datasheet (Rev. E) Mar 27, 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE2256EVM — AFE2256 256-channel AFE for digital X-ray flat-panel detectors evaluation module

The AFE2256EVM is a compact USB based evaluation kit for evaluating the AFE2256 COF, a 256-channel analog front-end. The EVM is self-contained with DACs and power generation on-board which greatly reduces its dependency on external equipment. The kit consists of an EVM and two separate COF adapters (...)

User guide: PDF
Supported products & hardware
Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

LMP773x PSpice Model (Rev. D)

SNOM097D.ZIP (31 KB) - PSpice model
Supported products & hardware
Simulation model

LMP773x TINA-TI Reference Design (Rev. B)

SNOM656B (332 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LMP773x TINA-TI Spice Model (Rev. B)

SNOM657B.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos