LMV716

ACTIVE

Dual, 5-V, 5-MHz, low-noise (12.8-nV/√Hz) operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9052 ACTIVE Dual, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications Higher slew rate (15V/µs), better accuracy (1.6mV Vos max), lower power (0.33mA Iq)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 5 Slew rate (typ) (V/µs) 5.8 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 1.6 Vn at 1 kHz (typ) (nV√Hz) 12.8 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 5 Input bias current (max) (pA) 115 CMRR (typ) (dB) 80 Iout (typ) (A) 0.031 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -0.02
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 5 Slew rate (typ) (V/µs) 5.8 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 1.6 Vn at 1 kHz (typ) (nV√Hz) 12.8 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 5 Input bias current (max) (pA) 115 CMRR (typ) (dB) 80 Iout (typ) (A) 0.031 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -0.02
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • (Typical Values, V+ = 3.3V, TA = 25°C, unless Otherwise Specified)
  • Input Noise Voltage 12.8 nV/√Hz
  • Input Bias Current 0.6 pA
  • Offset Voltage 1.6 mV
  • CMRR 80 dB
  • Open Loop Gain 122 dB
  • Rail-to-Rail Output
  • GBW 5 MHz
  • Slew Rate 5.8 V/µs
  • Supply Current 1.6 mA
  • Supply Voltage Range 2.7V to 5V
  • Operating Temperature −40°C to 85°C
  • 8-pin VSSOP Package

All trademarks are the property of their respective owners.

  • (Typical Values, V+ = 3.3V, TA = 25°C, unless Otherwise Specified)
  • Input Noise Voltage 12.8 nV/√Hz
  • Input Bias Current 0.6 pA
  • Offset Voltage 1.6 mV
  • CMRR 80 dB
  • Open Loop Gain 122 dB
  • Rail-to-Rail Output
  • GBW 5 MHz
  • Slew Rate 5.8 V/µs
  • Supply Current 1.6 mA
  • Supply Voltage Range 2.7V to 5V
  • Operating Temperature −40°C to 85°C
  • 8-pin VSSOP Package

All trademarks are the property of their respective owners.

The LMV716 is a dual operational amplifier with both low supply voltage and low supply current, making it ideal for portable applications. The LMV716 CMOS input stage drives the IBIAS current down to 0.6 pA; this coupled with the low noise voltage of 12.8 nV/√Hz makes the LMV716 perfect for applications requiring active filters, transimpedance amplifiers, and HDD vibration cancellation circuitry.

Along with great noise sensitivity, small signal applications will benefit from the large gain bandwidth of 5 MHz coupled with the minimal supply current of 1.6 mA and a slew rate of 5.8 V/μs.

The LMV716 provides rail-to-rail output swing into heavy loads. The input common-mode voltage range includes ground, which is ideal for ground sensing applications.

The LMV716 has a supply voltage spanning 2.7V to 5V and is offered in an 8-pin VSSOP package that functions across the wide temperature range of −40°C to 85°C. This small package makes it possible to place the LMV716 next to sensors, thus reducing external noise pickup.

The LMV716 is a dual operational amplifier with both low supply voltage and low supply current, making it ideal for portable applications. The LMV716 CMOS input stage drives the IBIAS current down to 0.6 pA; this coupled with the low noise voltage of 12.8 nV/√Hz makes the LMV716 perfect for applications requiring active filters, transimpedance amplifiers, and HDD vibration cancellation circuitry.

Along with great noise sensitivity, small signal applications will benefit from the large gain bandwidth of 5 MHz coupled with the minimal supply current of 1.6 mA and a slew rate of 5.8 V/μs.

The LMV716 provides rail-to-rail output swing into heavy loads. The input common-mode voltage range includes ground, which is ideal for ground sensing applications.

The LMV716 has a supply voltage spanning 2.7V to 5V and is offered in an 8-pin VSSOP package that functions across the wide temperature range of −40°C to 85°C. This small package makes it possible to place the LMV716 next to sensors, thus reducing external noise pickup.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMV716 5 MHz, Low Noise, RRO, Dual Operational Amplifier with CMOS Input datasheet (Rev. B) Mar 22, 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMV716 PSPICE Model

SNOM068.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos