Product details

Frequency (max) (MHz) 12800 Frequency (min) (MHz) 300 Features 1:4 fanout, Integrated multiplier and divider modes, JESD204B/C SYSREF support, Phase synchronization, Programmable Delay, Programmable phase offset, RF clock distribution, Ultra-low additive jitter Current consumption (mA) 405 Integrated VCO No Operating temperature range (°C) -40 to 85 Rating Catalog Lock time (µs) (typ) (s) Loop BW dependent
Frequency (max) (MHz) 12800 Frequency (min) (MHz) 300 Features 1:4 fanout, Integrated multiplier and divider modes, JESD204B/C SYSREF support, Phase synchronization, Programmable Delay, Programmable phase offset, RF clock distribution, Ultra-low additive jitter Current consumption (mA) 405 Integrated VCO No Operating temperature range (°C) -40 to 85 Rating Catalog Lock time (µs) (typ) (s) Loop BW dependent
VQFN (RHA) 40 36 mm² (6 mm × 6 mm)
  • Output frequency: 300MHz to 12.8GHz
  • Noiseless adjustable input delay up to 60ps with 1.1ps resolution
  • Individual adjustable output delays up to 55ps with 0.9ps resolution
  • Ultra-low noise
    • Noise floor: –159dBc/Hz at 6GHz output
    • Additive jitter (DC to fCLK): 36fs
    • Additive jitter (100Hz to 100MHz): 10fs
  • Four high-frequency clocks with corresponding SYSREF outputs
    • Shared divide by 1 (Bypass), 2, 3, 4, 5, 6, 7, and 8
    • Shared programmable multiplier x2, x3, x4, x5, x6, x7 and x8
  • LOGICLK output with corresponding SYSREF output
    • On separate divide bank
    • 1, 2, 4 pre-divider
    • 1 (bypass), 2, …, 1023 post divider
    • Second logic clock option with additional divider 1, 2, 4 & 8
  • Six programmable output power levels
  • Synchronized SYSREF clock outputs
    • 508 delay step adjustments of less than 2.5ps at 12.8GHz
    • Generator, repeater and repeater retime modes
    • Windowing feature for SYSREFREQ pins to optimize timing
  • SYNC feature to all divides and multiple devices
  • Operating voltage: 2.5V
  • Operating temperature: –40ºC to +85ºC
  • Output frequency: 300MHz to 12.8GHz
  • Noiseless adjustable input delay up to 60ps with 1.1ps resolution
  • Individual adjustable output delays up to 55ps with 0.9ps resolution
  • Ultra-low noise
    • Noise floor: –159dBc/Hz at 6GHz output
    • Additive jitter (DC to fCLK): 36fs
    • Additive jitter (100Hz to 100MHz): 10fs
  • Four high-frequency clocks with corresponding SYSREF outputs
    • Shared divide by 1 (Bypass), 2, 3, 4, 5, 6, 7, and 8
    • Shared programmable multiplier x2, x3, x4, x5, x6, x7 and x8
  • LOGICLK output with corresponding SYSREF output
    • On separate divide bank
    • 1, 2, 4 pre-divider
    • 1 (bypass), 2, …, 1023 post divider
    • Second logic clock option with additional divider 1, 2, 4 & 8
  • Six programmable output power levels
  • Synchronized SYSREF clock outputs
    • 508 delay step adjustments of less than 2.5ps at 12.8GHz
    • Generator, repeater and repeater retime modes
    • Windowing feature for SYSREFREQ pins to optimize timing
  • SYNC feature to all divides and multiple devices
  • Operating voltage: 2.5V
  • Operating temperature: –40ºC to +85ºC

The high frequency capability, extremely low jitter and programmable clock input and output delay of this device, makes a great approach to clock high precision, high-frequency data converters without degradation of signal-to-noise ratio. Each of the four high frequency clock outputs and additional LOGICLK outputs with larger divider range, is paired with a SYSREF output clock signal. The SYSREF signal for JESD204B/C interfaces can either be internally generated or passed in as an input and re-clocked to the device clocks. The noiseless delay adjustment at input path of the high frequency clock input and individual clock output paths insures low skew clocks in multi-channel system. For data converter clocking application, having the jitter of the clock less than the aperture jitter of the data converter is important. In applications where more than four data converters need to be clocked, a variety of cascading architectures can be developed using multiple devices to distribute all the high frequency clocks and SYSREF signals required. This device, combined with an ultra-low noise reference clock source, is an exemplary choice for clocking data converters, especially when sampling above 3GHz.

The high frequency capability, extremely low jitter and programmable clock input and output delay of this device, makes a great approach to clock high precision, high-frequency data converters without degradation of signal-to-noise ratio. Each of the four high frequency clock outputs and additional LOGICLK outputs with larger divider range, is paired with a SYSREF output clock signal. The SYSREF signal for JESD204B/C interfaces can either be internally generated or passed in as an input and re-clocked to the device clocks. The noiseless delay adjustment at input path of the high frequency clock input and individual clock output paths insures low skew clocks in multi-channel system. For data converter clocking application, having the jitter of the clock less than the aperture jitter of the data converter is important. In applications where more than four data converters need to be clocked, a variety of cascading architectures can be developed using multiple devices to distribute all the high frequency clocks and SYSREF signals required. This device, combined with an ultra-low noise reference clock source, is an exemplary choice for clocking data converters, especially when sampling above 3GHz.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LMX2820 ACTIVE 22.6-GHz wideband RF synthesizer with phase synchronization, JESD and <5-µs frequency calibration Up to 22.6GHz synthesizer and JESD support
LMX1204 ACTIVE 12.8-GHz RF buffer, multiplier and divider with JESD204B/C SYSREF support and phase synchronization No programmable clock delays functionality
LMX1214 ACTIVE 1:5 18GHz RF buffer and divider with auxiliary clock RF buffer-only version up to 18GHz

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LMX1205 Low-Noise, High-Frequency JESD Buffer/Multiplier/Divider datasheet PDF | HTML Dec 13, 2024
Application note Practical Clocking Considerations That Give Your Next High-Speed Converter Design an Edge (Rev. A) PDF | HTML Apr 11, 2025
Application note Impact of Slew Rate on Noise PDF | HTML Feb 6, 2025
Application note Windowing, Sync, Sysref in LMX1205 PDF | HTML Jan 28, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMX1205_CASCADED_REF_BOARD — LMX1205 reference board for cascaded clock tree evaluation

The LMX1205 Multisite evaluation module (EVM) is designed to evaluate the cascaded clock tree performance of the LMX1205, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. Each IC in this EVM can buffer RF clocking input up to 12.8GHz; multiply (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

LMX1205EVM — LMX1205 evaluation module

The LMX1205 evaluation module (EVM) is designed to evaluate the performance of the LMX1205, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. This EVM can buffer RF clocking input up to 12.8GHz; multiply input by up to eight in the output range (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PLLATINUMSIM-SW — Texas Instruments PLLatinum Simulator Tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware
Support software

TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware
Simulation model

LMX1205 IBIS Model

SNAM299.ZIP (52 KB) - IBIS model
Supported products & hardware
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos