LOG104AID

LAST TIME BUY

Precision logarithmic and log ratio amplifier with scale factor of 0.5-V/decade | D | 8 | -40 to 85

Same as: LOG104AID.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LOG104AID is in the process of being discontinued
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LOG112AID ACTIVE Precision logarithmic and log ratio amplifier with on-chip 2.5-V voltage reference | D | 14 | -40 to 85 Upgraded performance with integrated 2.5V on chip reference voltage.
LOG112AIDR ACTIVE Precision logarithmic and log ratio amplifier with on-chip 2.5-V voltage reference | D | 14 | -40 to 85

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LOG104 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the LOG104

  • EASY-TO-USE COMPLETE CORE FUNCTION
  • HIGH ACCURACY: 0.01% FSO Over 5 Decades
  • WIDE INPUT DYNAMIC RANGE:
       7.5 Decades, 100pA to 3.5mA
  • LOW QUIESCENT CURRENT: 1mA
  • WIDE SUPPLY RANGE: ±4.5V to ±18V
  • APPLICATIONS
    • LOG, LOG RATIO, ANTI-LOG COMPUTATION:
         Communication, Analytical, Medical, Industrial, Test, General Instrumentation
    • PHOTODIODE SIGNAL COMPRESSION AMP
    • ANALOG SIGNAL COMPRESSION IN FRONT OF ANALOG-TO-DIGITAL(A/D)CONVERTER

Note: Protected under US Patent #6,667,650; other patents pending.
All trademarks are the property of their respective owners.

Description for the LOG104

The LOG104 is a versatile integrated circuit that computes the logarithm or log ratio of an input current relative to a reference current.

The LOG104 is tested over a wide dynamic range of input signals. In log ratio applications, a signal current can come from a photodiode, and a reference current from a resistor in series with a precision external reference.

The output signal at VOUT is trimmed to 0.5V per decade of input current, allowing seven decades of input current, dynamic range.

Low DC offset voltage and temperature drift allow accurate measurement of low-level signals over a wide environmental temperature range. The LOG104 is specified over the temperature range –5°C to +75°C, with operation over –40°C to +85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more