Line drivers

DSL and PLC line drivers to enable your communication system
View all products

Browse by category

Our advanced digital subscriber line (DSL) and power line communication (PLC) line drivers offer high output power and flexible supply options to meet the demands of current and next-generation wired communications systems.  The high output drive capability makes them suitable for use as an LED driver for light fidelity (LiFi) communications systems.

    Select by parametric specification


    DSL line drivers

    Line drivers supporting ADSL, VDSL, VDSL2 and G.fast for CPE (customer premise equipment) and CO (central office) applications.

    PLC line drivers

    Power line communication line drivers supporting narrowband (G3, PRIME, CENELEC) and broadband (G.HN, HPLC, BPL) communications.

    Technical resources

    Application note

    Large-Signal Specifications for High-Voltage Line Drivers

    Follow these guidelines for designers during the selection process in order to achieve maximum line driver performance.
    Application note

    A Powerline Communication Line Driver Requirement Overview

    Follow these important parameters and guidelines for designers in order to achieve maximum performance with power line communication line drivers.
    Application note

    Wireline Data Transmission and Reception

    Learn more about the system architecture for transmitting a signal with high-frequency content, compensating for the frequency-dependent attenuation, and receiving the signal for further processing.

    Design & development resources

    Evaluation board

    THS6212 Evaluation Module

    The THS6212 Evaluation module (EVM) is used to evaluate the THS6212, which is single-port current-feedback architecture, differential line driver amplifier system in a 24-pin QFN package. The EVM is designed to quickly and easily demonstrate the functionality and performance of THS6212 in a gain (...)
    Evaluation board

    THS6222 evaluation module

    This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common (...)
    Simulation tool

    PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)