Home Power management LED drivers Automotive LED drivers

LP8866-Q1

ACTIVE

Product details

Number of channels 6 Topology Boost with Current Sink, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 48 Vout (min) (V) 0 Vout (max) (V) 48 Iout (max) (A) 1.2 Iq (typ) (mA) 20 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Boost Sync, Current Derating, Enable/Shutdown, Fault Detection, Fault Diagnostic, Global dimming, Hybrid Dimming/Phase Shift, I2C control, LED Open Detection, LED Short to Ground Detection, LED Shorted Detection, Load Disconnect During Shutdown, Power-Line FET, Soft Start, Spread Spectrum, Synchronization Pin, Thermal shutdown
Number of channels 6 Topology Boost with Current Sink, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 48 Vout (min) (V) 0 Vout (max) (V) 48 Iout (max) (A) 1.2 Iq (typ) (mA) 20 Switching frequency (max) (kHz) 2200 Features Adjustable Switch Frequency, Boost Sync, Current Derating, Enable/Shutdown, Fault Detection, Fault Diagnostic, Global dimming, Hybrid Dimming/Phase Shift, I2C control, LED Open Detection, LED Short to Ground Detection, LED Shorted Detection, Load Disconnect During Shutdown, Power-Line FET, Soft Start, Spread Spectrum, Synchronization Pin, Thermal shutdown
HTSSOP (DCP) 38 62.08 mm² (9.7 mm × 6.4 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input voltage operating range 3V to 48V
  • Six high-precision current sinks
    • Up to 200mA DC current for each current sink
    • Current matching 1% (typical)
    • Dimming ratio 32 000:1 using 152Hz LED output PWM frequency
    • Up to 16-bit LED dimming resolution with I2C, or PWM input
    • 8 Configurable LED strings configuration
  • Auto-phase shift PWM dimming
  • 12-bit analog dimming
  • Up to 48V VOUT boost or SEPIC DC/DC controller
    • Switching frequency 100kHz to 2.2MHz
    • Boost spread spectrum for reduced EMI
    • Boost sync input to set boost switching frequency from an external clock
    • Output voltage automatically discharged when boost is disabled
  • Extensive fault diagnostics
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input voltage operating range 3V to 48V
  • Six high-precision current sinks
    • Up to 200mA DC current for each current sink
    • Current matching 1% (typical)
    • Dimming ratio 32 000:1 using 152Hz LED output PWM frequency
    • Up to 16-bit LED dimming resolution with I2C, or PWM input
    • 8 Configurable LED strings configuration
  • Auto-phase shift PWM dimming
  • 12-bit analog dimming
  • Up to 48V VOUT boost or SEPIC DC/DC controller
    • Switching frequency 100kHz to 2.2MHz
    • Boost spread spectrum for reduced EMI
    • Boost sync input to set boost switching frequency from an external clock
    • Output voltage automatically discharged when boost is disabled
  • Extensive fault diagnostics

The LP8866-Q1 is an automotive high-efficiency LED driver with boost controller. The Six high-precision current sinks support phase shifting that is automatically adjusted based on the number of channels in use. LED brightness can be controlled globally through the I²C interface or PWM input.

The boost controller has adaptive output voltage control based on the headroom voltages of the LED current sinks. This feature minimizes the power consumption by adjusting the boost voltage to the lowest sufficient level in all conditions. A wide-range adjustable frequency allows the LP8866-Q1 to avoid disturbance for AM radio band.

The LP8866-Q1 supports built-in hybrid PWM dimming and analog current dimming, which reduces EMI, extends the LED lifetime, and increases the total optical efficiency.

The LP8866-Q1 is an automotive high-efficiency LED driver with boost controller. The Six high-precision current sinks support phase shifting that is automatically adjusted based on the number of channels in use. LED brightness can be controlled globally through the I²C interface or PWM input.

The boost controller has adaptive output voltage control based on the headroom voltages of the LED current sinks. This feature minimizes the power consumption by adjusting the boost voltage to the lowest sufficient level in all conditions. A wide-range adjustable frequency allows the LP8866-Q1 to avoid disturbance for AM radio band.

The LP8866-Q1 supports built-in hybrid PWM dimming and analog current dimming, which reduces EMI, extends the LED lifetime, and increases the total optical efficiency.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LP8864-Q1 ACTIVE Automotive display LED-backlight driver with four 200-mA channels LP8866-Q1, LP8866S-Q1, LP8864-Q1, LP8864S-Q1 are hardware and software compatible

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP8866EVM — LP8866-Q1 6-channel automotive display LED driver evaluation module

The LP8866EVM helps designers to evaluate the characteristics, operation, and performance of the LP8866(S)-Q1 device, a 6-channel high-efficiency LED driver for automotive display LED backlighting. The LP8866(S)-Q1 device integrates a boost or SEPIC controller and six high-precision current sinks. (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos