Packaging information
| Package | Pins SOIC (D) | 16 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 40 | TUBE |
Features for the MAX3232
- RS-232 Bus-terminal esd protection exceeds ±15 kV using human-body model (HBM)
- Meets or exceeds the requirements of TIA/EIA-232-F and ITU V.28 standards
- Operates with 3-V to 5.5-V VCC supply
- Operates up to 250 kbit/s
- Two drivers and two receivers
- Low supply current: 300 µA Typical
- External capacitors: 4 × 0.1 µF
- Accepts 5-V logic input with 3.3-V supply
- Alternative high-speed terminal-compatible
devices (1 Mbit/s)
- SN65C3232 (–40°C to 85°C)
- SN75C3232 (0°C to 70°C)
Description for the MAX3232
The MAX3232 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection terminal to terminal (serial-port connection terminals, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate.
spacer
spacer
spacer