Packaging information
| Package | Pins TSSOP (PW) | 16 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 90 | TUBE |
Features for the MUX36S08
- Low On-Capacitance
- MUX36S08: 9.4 pF
- MUX36D04: 6.7 pF
- Low Input Leakage: 1 pA
- Low Charge Injection: 0.3 pC
- Rail-to-Rail Operation
- Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
- Low On-Resistance: 125 Ω
- Transition Time: 92 ns
- Break-Before-Make Switching Action
- EN Pin Connectable to VDD
- Logic Levels: 2 V to VDD
- Low Supply Current: 45 µA
- ESD Protection HBM: 2000 V
- Industry-Standard TSSOP and smaller WQFN Package
- For Other Configurations, Refer to:
- TMUX6111/ 12/ 13 (4 ch. SPST)
- TMUX6121/ 22/ 23 (2 ch. SPST)
- TMUX6119 (1 ch. SPDT)
- TMUX6136 (2 ch. SPDT)
- TMUX6104 (1 ch. 4:1)
Description for the MUX36S08
The MUX36S08 and MUX36D04 (MUX36xxx) are modern complementary metal-oxide semiconductor
(CMOS) analog multiplexers (muxes). The MUX36S08 offers 8:1 single-ended channels, whereas the
MUX36D04 offers differential 4:1 or dual 4:1 single-ended channels. The MUX36S08 and MUX36D04 work
equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). They also
perform well with symmetric supplies (such as VDD = 12 V,
VSS = –12 V), and unsymmetric supplies (such as VDD =
12 V,
VSS = –5 V). All digital inputs have TTL-logic compatible
thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply
voltage range.
The MUX36S08 and MUX36D04 have very low on and off leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in portable applications.