OPA4H199-SP

ACTIVE

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 21 Vos (offset voltage at 25°C) (max) (mV) 0.895 Iq per channel (typ) (mA) 0.56 Vn at 1 kHz (typ) (nV√Hz) 10.8 Rating Space Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 0.3 Features EMI Hardened, High Cload Drive, MUX Friendly, Small Size CMRR (typ) (dB) 130 Iout (typ) (A) 0.075 Architecture CMOS Radiation, TID (typ) (krad) 100 Radiation, SEL (MeV·cm2/mg) 65 Input common mode headroom (to negative supply) (typ) (V) -0.01 Input common mode headroom (to positive supply) (typ) (V) 0.01 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 4.5 Slew rate (typ) (V/µs) 21 Vos (offset voltage at 25°C) (max) (mV) 0.895 Iq per channel (typ) (mA) 0.56 Vn at 1 kHz (typ) (nV√Hz) 10.8 Rating Space Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 0.3 Features EMI Hardened, High Cload Drive, MUX Friendly, Small Size CMRR (typ) (dB) 130 Iout (typ) (A) 0.075 Architecture CMOS Radiation, TID (typ) (krad) 100 Radiation, SEL (MeV·cm2/mg) 65 Input common mode headroom (to negative supply) (typ) (V) -0.01 Input common mode headroom (to positive supply) (typ) (V) 0.01 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm)
  • QML Class-P Radiation Hardeness Assured (QMLP-RHA) grade
  • Available in small-sized SOT-23 packaging
  • Radiation performance:
    • Single Event Latch-up (SEL) immune to 65MeV-cm2/mg
    • Total Ionizing Dose (TID) Radiation-hardness-assured (RHA) up to 100krad(Si)
  • Supports defense, aerospace, and medical applications
    • Single controlled baseline
    • One fabrication, assembly and test site
    • Gold wire
    • NiPdAu lead finish
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Low offset voltage: ±125µV
  • Low noise: 10.8nV/√Hz at 1kHz
  • High common-mode rejection: 130dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5MHz GBW
  • High slew rate: 21V/µs
  • High capacitive load drive: 1nF
  • MUX-friendly/comparator inputs
  • Low quiescent current: 560µA per amplifier
  • Wide supply: ±1.35V to ±20V, 2.7V to 40V
  • Robust EMIRR performance: EMI/RFI filters on input and supply pins
  • QML Class-P Radiation Hardeness Assured (QMLP-RHA) grade
  • Available in small-sized SOT-23 packaging
  • Radiation performance:
    • Single Event Latch-up (SEL) immune to 65MeV-cm2/mg
    • Total Ionizing Dose (TID) Radiation-hardness-assured (RHA) up to 100krad(Si)
  • Supports defense, aerospace, and medical applications
    • Single controlled baseline
    • One fabrication, assembly and test site
    • Gold wire
    • NiPdAu lead finish
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Low offset voltage: ±125µV
  • Low noise: 10.8nV/√Hz at 1kHz
  • High common-mode rejection: 130dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5MHz GBW
  • High slew rate: 21V/µs
  • High capacitive load drive: 1nF
  • MUX-friendly/comparator inputs
  • Low quiescent current: 560µA per amplifier
  • Wide supply: ±1.35V to ±20V, 2.7V to 40V
  • Robust EMIRR performance: EMI/RFI filters on input and supply pins

The OPA4H199-SP is a high voltage (40V) general purpose operational amplifiers for space application. The device offers exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125µV, typical), low offset drift (±0.3µV/°C, typical), low noise (10.8nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth.

Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75mA), high slew rate (21V/µs), and high capacitive load drive (1nF) make the OPA4H199-SP a robust, high-performance operational amplifier for high-voltage space applications.

The OPA4H199-SP is available in a small-sized, radiation-hardened plastic, 14-pin SOT-23 (DYY) package. The SOT-23 (DYY) package has a body size that is less than 1/5th of the size of traditional 14-pin ceramic packages. The OPA4H199-SP is specified from –55°C to 125°C.

The OPA4H199-SP is a high voltage (40V) general purpose operational amplifiers for space application. The device offers exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125µV, typical), low offset drift (±0.3µV/°C, typical), low noise (10.8nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth.

Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75mA), high slew rate (21V/µs), and high capacitive load drive (1nF) make the OPA4H199-SP a robust, high-performance operational amplifier for high-voltage space applications.

The OPA4H199-SP is available in a small-sized, radiation-hardened plastic, 14-pin SOT-23 (DYY) package. The SOT-23 (DYY) package has a body size that is less than 1/5th of the size of traditional 14-pin ceramic packages. The OPA4H199-SP is specified from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet OPA4H199-SP 40V, QML Class-P, Radiation Hardness Assured (RHA), Rail-to-Rail Input and Output, Low Offset Voltage, Low Noise Op Amp in Space-Grade Plastic datasheet PDF | HTML Dec 13, 2024
* Radiation & reliability report OPA4H199-SP Single-Event Effects (SEE) Radiation Report PDF | HTML Dec 18, 2024
* Radiation & reliability report OPA4H199-SP Total Ionizing Dose (TID) Radiation Report PDF | HTML Dec 13, 2024
* Radiation & reliability report OPA4H199-SP Neutron Displacement Damage (NDD) Characterization Report PDF | HTML Dec 10, 2024
* SMD OPA4H199-SP SMD 5962-23214 Jan 29, 2025
Application brief TI's Space Grade Precision ADCs in Laser Communication Terminals (Rev. A) PDF | HTML Jul 9, 2026
Application note Space ADC Circuit Cookbook PDF | HTML May 11, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DYY-AMP-EVM — Evaluation module for operational amplifiers in the DYY package

The DYY-AMP-EVM is an evaluation module (EVM) to test the performance of the op amps available in DYY-14 (SOT-23 THN) packages. This EVM can easily be configured as an inverting amplifier, non-inverting amplifier and difference amplifier, which allows engineers to quickly evaluate and verify design (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

OPA4H199-SEP PSpice Model

SBOMCC3.ZIP (34 KB) - PSpice model
Supported products & hardware
Simulation model

OPA4H199-SEP TINA-TI Spice Model (Rev. A)

SBOMC76A.ZIP (5 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

OPA4H199-SP PSpice for TI Reference Design

SBOMCM9.ZIP (17 KB) - PSpice model
Supported products & hardware
Simulation model

OPA4H199-SP TINA TI Model

SBOMCL3.ZIP (4 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

OPA4H199-SP TINA-TI Reference Design

SBOMCL0 (17 KB) - TINA-TI reference design
Supported products & hardware
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Supported products & hardware
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)

Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos