OPA615IDGST

ACTIVE

Wide Bandwidth, DC Restoration Circuit | DGS | 10 | -40 to 85

ACTIVE Custom reel may be available
Same as: OPA615IDGST.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA615 information

Packaging information

Package | Pins VSSOP (DGS) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the OPA615

  • PROPAGATION DELAY: 1.9ns
  • BANDWIDTH:
    OTA: 710MHz
    Comparator: 730MHz
  • LOW INPUT BIAS CURRENT: ±1µA
  • SAMPLE-AND-HOLD SWITCHING TRANSIENTS: ±5mV
  • SAMPLE-AND-HOLD FEEDTHROUGH REJECTION: 100dB
  • CHARGE INJECTION: 40fC
  • HOLD COMMAND DELAY TIME: 2.5ns
  • TTL/CMOS HOLD CONTROL
  • APPLICATIONS
    • BROADCAST/HDTV EQUIPMENT
    • TELECOMMUNICATIONS EQUIPMENT
    • HIGH-SPEED DATA ACQUISITION
    • CAD MONITORS/CCD IMAGE PROCESSING
    • NANOSECOND PULSE INTEGRATOR/PEAK DETECTOR
    • PULSE CODE MODULATOR/DEMODULATOR
    • COMPLETE VIDEO DC LEVEL RESTORATION
    • SAMPLE-AND-HOLD AMPLIFIER
    • SHC615 UPGRADE

All trademarks are the property of their respective owners.

Description for the OPA615

The OPA615 is a complete subsystem for very fast and precise DC restoration, offset clamping, and low-frequency hum suppression of wideband amplifiers or buffers. Although it is designed to stabilize the performance of video signals, the circuit can also be used as a sample-and-hold amplifier, high-speed integrator, or peak detector for nanosecond pulses. The device features a wideband Operational Transconductance Amplifier (OTA) with a high-impedance cascode current source output and fast and precise sampling comparator that together set a new standard for high-speed applications. Both the OTA and the sampling comparator can be used as stand-alone circuits or combined to form a more complex signal processing stage. The self-biased, bipolar OTA can be viewed as an ideal voltage-controlled current source and is optimized for low input bias current. The sampling comparator has two identical high-impedance inputs and a current source output optimized for low output bias current and offset voltage; it can be controlled by a TTL-compatible switching stage within a few nanoseconds. The transconductance of the OTA and sampling comparator can be adjusted by an external resistor, allowing bandwidth, quiescent current, and gain trade-offs to be optimized.

The OPA615 is available in both an SO-14 surface-mount and an MSOP-10 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more