POPA991MDBVREP

ACTIVE

Single, 40V, 4.5 MHz, -55C, low-power operational amplifier | DBV | 5 | -55 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating HiRel Enhanced Product
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -55 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA991-EP

  • Enhanced plastic
    • Single controlled baseline
    • One fabrication, assembly and test site
    • Gold wire
    • NiPdAu lead finish
    • Available in military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Low offset voltage: ±125µV
  • Low noise: 10.8nV/√Hz at 1kHz
  • High common-mode rejection: 130dB
  • Low bias current: ±10pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5MHz GBW
  • High peak slew rate: 21V/µs
  • High capacitive load drive: 1nF
  • MUX-friendly inputs
  • Low quiescent current: 560µA per amplifier
  • Wide supply: ±1.35V to ±20V, 2.7V to 40V
  • Robust EMIRR performance: EMI/RFI filters on input and supply pins

Description for the OPA991-EP

The OPAx991-EP are high voltage (40V) general purpose operational amplifiers available in enhanced plastic packaging. The devices offer exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125µV, typ), low offset drift (±0.3µV/°C, typ), low noise (10.8nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth.

Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75mA), high peak slew rate (21V/µs), and high capacitive load drive (1nF) make the OPAx991-EP a robust, high-performance operational amplifier for high-voltage applications.

The OPA4991-EP is available in a 14-pin SOT-23 (DYY) package, and the OPA991-EP is available in a 5-pin SOT-23 (DBV) package, with both specified from –55°C to 125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more