PCM1774RGPT

ACTIVE

93dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control) | RGP | 20 | -40 to 85

ACTIVE Custom reel may be available
Same as: PCM1774RGPT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1774RGPR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the PCM1774

  • Analog Front End:
    • Stereo Single-Ended Input
    • Microphone Amplifier (12 dB, 20 dB)
  • Analog Back End:
    • Stereo/Mono Line Output With Volume
    • Stereo/Mono Headphone Amplifier With Volume
  • Analog Performance:
    • Dynamic Range: 93 dB
    • 40-mW + 40-mW Headphone Output at RL = 16
  • Power Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
    • 2.4 V to 3.6 V for Power Amplifier Section
  • Low Power Dissipation:
    • 6.4 mW in Playback, 1.8 V/2.4 V, 44.1 kHz
    • 3.3 µW in Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Operation From a Single Clock Input Without PLL
  • System Clock:
    • Common-Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
  • 2 (I2C™) or 3 (SPI) Wire Serial Control
  • Programmable Function by Register Control:
    • Digital Attenuation: 0 dB to -62 dB
    • Digital Gain of DAC: 0, 6, 12, 18 dB
    • Power Up/Down Control for Each Module
    • 6-dB to -70-dB Gain for Analog Outputs
    • 0/12/20 dB for Microphone Input
    • 0-dB to -21-dB Gain for Analog Mixing
    • Three-Band Tone Control and 3D Sound
    • Analog Mixing Control
  • Pop-Noise Reduction Circuit
  • Short Protection Circuit
  • Package: 4-mm × 4-mm QFN Package
  • Operation Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Portable Audio Player, Cellular Phone
    • Video Camcorder, Digital Still Camera
    • PMP/DMB/PND

I2C is a trademark of Philips Electronics.

Description for the PCM1774

The PCM1774 is a low-power stereo DAC designed for portable digital audio applications. The device integrates headphone amplifier, line amplifier, line input, boost amplifier, programmable gain control, analog mixing, and sound effects. It is available in a small-footprint, 4-mm × 4-mm QFN package. The PCM1774 supports right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and decoder/encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a two- or three-wire serial control port.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1774RGPR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more