PCM1780DBQ

ACTIVE

106dB SNR Stereo DAC (S/W Control) | DBQ | 16 | -20 to 85

Same as: PCM1780DBQ.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1780DBQR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -20 to 85
Package qty | Carrier 75 | TUBE

Features for the PCM1780

  • 24-Bit Resolution
  • Analog Performance (VCC = 5 V):
    • Dynamic Range: 106 dB
    • SNR: 106 dB, Typical
    • THD+N: 0.002%, Typical
    • Full-Scale Output: 3.9 Vp-p, Typical
  • 4×/8× Oversampling Digital Filter:
    • Stop-Band Attenuation: -50 dB
    • Pass-Band Ripple: ±0.04 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS With Autodetect
  • Software Control (PCM1780, PCM1782):
    • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
    • Formats: Right-Justified, I2S, and Left-Justified
    • Digital Attenuation: Mode Selectable
      • 0 dB to -63 dB, 0.5 dB/step
      • 0 dB to -100 dB, 1 dB/step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute
    • Zero Flags for Each Output
    • Open-Drain Output Zero Flag (PCM1782)
  • Hardware Control (PCM1781):
    • I2S and 16-Bit Word, Right-Justified
    • Digital De-Emphasis
    • Soft Mute
    • Zero Flag for L-, R-Channel Common Output
  • Power Supply: 5-V Single Supply
  • Small, 16-Lead SSOP Package (150 mil)
  • Pin-Compatible with PCM1680
  • APPLICATIONS
    • A/V Receivers
    • DVD Movie Players
    • DVD Add-On Cards For High-End PCs
    • DVD Audio Players
    • HDTV Receivers
    • Car Audio Systems
    • Other Applications Requiring 24-Bit Audio

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

Description for the PCM1780

The PCM1780/81/82 is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TI’s enhanced multilevel delta-sigma architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1780/81/82 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. The PCM1780/82 provides a full set of user-programmable functions through a three-wire serial control port, which supports register write functions. The PCM1781 provides a subset of user-programmable functions through four control pins.

The PCM1780 is pin-compatible with the PCM1680 (8-channel DAC).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1780DBQR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more