Product details

Number of outputs 4 Output type LVCMOS Output frequency (max) (MHz) 0.096 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Operating temperature range (°C) -25 to 85 Features 3.3-V VCC/VDD Rating Catalog
Number of outputs 4 Output type LVCMOS Output frequency (max) (MHz) 0.096 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Operating temperature range (°C) -25 to 85 Features 3.3-V VCC/VDD Rating Catalog
SSOP (DBQ) 20 51.9 mm² 8.65 x 6
  • 27-MHz Master Clock Input
  • Generated Audio System Clock (PLL1707):
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 768 fS, 512 fS (fS = 48 kHz)
    • SCKO2: 256 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Generated Audio System Clock (PLL1708):
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 768 fS, 512 fS, 384 fS , 256 fS (fS = 48 kHz)
    • SCKO2: 256 fS (fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Zero PPM Error Output Clocks
  • Low Clock Jitter: 50 ps (Typical)
  • Multiple Sampling Frequencies (PLL1707):
    • fS = 32, 44.1, 48, 64, 88.2, 96 kHz
  • Multiple Sampling Frequencies (PLL1708):
    • fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz
  • 3.3-V Single Power Supply
  • PLL1707: Parallel Control
    PLL1708: Serial Control
  • Package: 20-Pin SSOP (150 mil), Lead-Free Product
  • APPLICATIONS
    • HDD + DVD Recorders
    • DVD Recorders
    • HDD Recorders
    • DVD Players
    • DVD Add-On Cards for Multimedia PCs
    • Digital HDTV Systems
    • Set-Top Boxes

The PLL1707 and PLL1708 use the same die and they are electrically identical except for mode control.

  • 27-MHz Master Clock Input
  • Generated Audio System Clock (PLL1707):
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 768 fS, 512 fS (fS = 48 kHz)
    • SCKO2: 256 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Generated Audio System Clock (PLL1708):
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 768 fS, 512 fS, 384 fS , 256 fS (fS = 48 kHz)
    • SCKO2: 256 fS (fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Zero PPM Error Output Clocks
  • Low Clock Jitter: 50 ps (Typical)
  • Multiple Sampling Frequencies (PLL1707):
    • fS = 32, 44.1, 48, 64, 88.2, 96 kHz
  • Multiple Sampling Frequencies (PLL1708):
    • fS = 16, 22.05, 24, 32, 44.1, 48, 64, 88.2, 96 kHz
  • 3.3-V Single Power Supply
  • PLL1707: Parallel Control
    PLL1708: Serial Control
  • Package: 20-Pin SSOP (150 mil), Lead-Free Product
  • APPLICATIONS
    • HDD + DVD Recorders
    • DVD Recorders
    • HDD Recorders
    • DVD Players
    • DVD Add-On Cards for Multimedia PCs
    • Digital HDTV Systems
    • Set-Top Boxes

The PLL1707 and PLL1708 use the same die and they are electrically identical except for mode control.

The PLL1707 are low cost, phase-locked loop (PLL) multiclock generators. The PLL1707 and PLL1708 can generate four system clocks from a 27-MHz reference input frequency. The clock outputs of the PLL1707 can be controlled by sampling frequency-control pins and those of the PLL1708 can be controlled through serial-mode control pins. The device gives customers both cost and space savings by eliminating external components and enables customers to achieve the very low-jitter performance needed for high performance audio DACs and/or ADCs. The PLL1707 and PLL1708 are ideal for MPEG-2 applications which use a 27-MHz master clock such as DVD recorders, HDD recorders, DVD add-on cards for multimedia PCs, digital HDTV systems, and set-top boxes.

The PLL1707 are low cost, phase-locked loop (PLL) multiclock generators. The PLL1707 and PLL1708 can generate four system clocks from a 27-MHz reference input frequency. The clock outputs of the PLL1707 can be controlled by sampling frequency-control pins and those of the PLL1708 can be controlled through serial-mode control pins. The device gives customers both cost and space savings by eliminating external components and enables customers to achieve the very low-jitter performance needed for high performance audio DACs and/or ADCs. The PLL1707 and PLL1708 are ideal for MPEG-2 applications which use a 27-MHz master clock such as DVD recorders, HDD recorders, DVD add-on cards for multimedia PCs, digital HDTV systems, and set-top boxes.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 3.3 V Dual PLL Multi-Clock Generator datasheet 02 Dec 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos