Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the RC4580
- Operating voltage: ±2V to ±18V
- Low noise voltage: 0.8µVrms
- Gain bandwidth product: 12MHz
- Total harmonic distortion: 0.0005%
- Slew rate: 5V/µs
- Drop-in replacement for NJM4580
- Pin and function compatible with LM833, NE5532, NJM4558/9, and NJM4560/2/5 devices
Description for the RC4580
The RC4580 device is a dual operational amplifier that has been designed optimally for audio applications, such as improving tone control. The device offers low noise, high gain bandwidth, low harmonic distortion, and high output current designed for audio electronics, such as preamplifiers, active filters, and industrial measurement equipment. When high output current is required, the RC4580 device can be used as a headphone amplifier. Due to the wide operating supply voltage of the device, the RC4580 device can also be used in low-voltage applications.