RF37S114HTFJB

ACTIVE

Tag-it HF-I Type 5 NFC, ISO15693 Transponder, 4 mm × 4 mm | TFJ | 0 | -25 to 70

Same as: RF37S114HTFJB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins RFIDN (TFJ) | 0
Operating temperature range (°C) -25 to 70
Package qty | Carrier 5,000 | BULK

Features for the RF37S114

  • ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3, NFC Tag Type 5
  • Integrated Antenna
  • 13.56-MHz Operating Frequency
  • 256-Bit User Memory in Eight 32-Bit Blocks
  • Application Family Identifier (AFI)
  • Fast Simultaneous Identification (Anticollision)

Description for the RF37S114

The TI RF37S114 Tag-it HF-I Type 5 NFC transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user-accessible memory of 256 bits, organized in 8 blocks, and an optimized command set. This transponder product comes with an integrated antenna and, therefore, is ready for application without the need for an external antenna.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more